ZHCSL67N March 2000 – April 2020 DCP020503 , DCP020505 , DCP020507 , DCP020509 , DCP020515D , DCP021205 , DCP021212 , DCP021212D , DCP021515 , DCP022405 , DCP022405D , DCP022415D
PRODUCTION DATA
If the output power from one DCP02 is not sufficient, it is possible to parallel the outputs of multiple DCP02s, as shown in Figure 7-9, (applies to single output devices only). The SYNC feature allows easy synchronization to prevent power-rail beat frequencies at no additional filtering cost.
All 5-V, 12-V, and 15-V input voltage designs require a 2.2-μF, low-ESR, ceramic input capacitor, while 24-V input applications require only 0.47 μF of input capacitance.
Figure 7-9 Multiple DCP02 Devices Connected in Parallel