ZHCSJP7I December 2000 – September 2020 DCP010505B , DCP010505DB , DCP010507DB , DCP010512B , DCP010512DB , DCP010515B , DCP010515DB , DCP011512DB , DCP011515DB , DCP012405B , DCP012415DB
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fOSC | Oscillator frequency | fSW = fOSC/2 | 800 | kHz | ||
| VIL | Low-level input voltage, SYNC | 0 | 0.4 | V | ||
| ISYNC | Input current, SYNC | VSYNC = 2 V | 75 | µA | ||
| tDISABLE | Disable time | 2 | µs | |||
| CSYNC | Capacitance loading on SYNC pin (1) | External | 3 | pF | ||