ZHCSH59C August 2017 – January 2019 DAC60504 , DAC70504 , DAC80504
PRODUCTION DATA.
The circuit shown in Figure 76 gives a bipolar output voltage at VOUT. When GAIN = 1, VOUT can be calculated using Equation 4:
where
| PARAMETER | VALUE |
|---|---|
| VOUT | ±10 V |
| VREF | 2.5 V |
| n | 12 |