ZHCSC70D December 2013 – December 2021 DAC7750 , DAC8750
PRODUCTION DATA
The DACx750 control register is written to at address 0x55. Table 8-12 shows the description for the control register bits.
| DATA BIT(S) | NAME | DEFAULT | DESCRIPTION |
|---|---|---|---|
| DB15:DB14 | Reserved | 00 | Reserved. Do not write any value other than zero to these bits. |
| DB13 | REXT | 0 | External current setting resistor enable. |
| DB12 | OUTEN | 0 | Output enable. Bit = 1: Output is determined by RANGE bits. Bit = 0: Output is disabled. IOUT is Hi-Z. |
| DB11:DB8 | SRCLK[3:0] | 0000 | Slew rate clock control. Ignored when bit SREN = 0. |
| DB7:DB5 | SRSTEP[2:0] | 000 | Slew rate step size control. Ignored when bit SREN = 0. |
| DB4 | SREN | 0 | Slew Rate Enable. Bit = 1: Slew rate control is enabled, and the ramp speed of the output change is determined by SRCLK and SRSTEP. Bit = 0: Slew rate control is disabled. Bits SRCLK and SRSTEP are ignored. The output changes to the new level immediately. |
| DB3 | Reserved | 0 | Reserved. Must be set to 0. |
| DB2:DB0 | RANGE[2:0] | 000 | Output range bits. |