ZHCSSI1D august 2008 – august 2023 DAC5311 , DAC6311 , DAC7311
PRODUCTION DATA
In a normal write sequence, the SYNC line is kept low for at least 16 falling edges of SCLK and the DAC is updated on the 16th falling edge. However, bringing SYNC high before the 16th falling edge acts as an interrupt to the write sequence. The shift register is reset and the write sequence is seen as invalid. Neither an update of the DAC register contents nor a change in the operating mode occurs, as shown in Figure 8-4.
Figure 8-4 DACx311 SYNC
Interrupt Facility