9.6.10 DACPWDWN Register (Offset = 09h) [reset = FFFFh]
DACPWDWN is shown in Figure 61 and described in Table 18.
Return to Summary Table.
Figure 61. DACPWDWN Register
| 15 |
14 |
13 |
12 |
11 |
10 |
9 |
8 |
| RESERVED |
RESERVED |
RESERVED |
RESERVED |
DAC7-PWDWN |
DAC6-PWDWN |
DAC5-PWDWN |
DAC4-PWDWN |
| R-1h |
R-1h |
R-1h |
R-1h |
R/W-1h |
R/W-1h |
R/W-1h |
R/W-1h |
|
| 7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
| DAC3-PWDWN |
DAC2-PWDWN |
DAC1-PWDWN |
DAC0-PWDWN |
RESERVED |
RESERVED |
RESERVED |
RESERVED |
| R/W-1h |
R/W-1h |
R/W-1h |
R/W-1h |
R-1h |
R-1h |
R-1h |
R-1h |
|
Table 18. DACPWDWN Register Field Descriptions
| Bit |
Field |
Type |
Reset |
Description |
| 15 |
RESERVED |
R |
1h |
This bit is reserved.
|
| 14 |
RESERVED |
R |
1h |
This bit is reserved.
|
| 13 |
RESERVED |
R |
1h |
This bit is reserved.
|
| 12 |
RESERVED |
R |
1h |
This bit is reserved.
|
| 11 |
DAC7-PWDWN |
R/W |
1h |
When set to 1 the corresponding DAC is in power-down mode and its output is connected to GND through a 10-kΩ internal resistor.
|
| 10 |
DAC6-PWDWN |
R/W |
1h |
| 9 |
DAC5-PWDWN |
R/W |
1h |
| 8 |
DAC4-PWDWN |
R/W |
1h |
| 7 |
DAC3-PWDWN |
R/W |
1h |
| 6 |
DAC2-PWDWN |
R/W |
1h |
| 5 |
DAC1-PWDWN |
R/W |
1h |
| 4 |
DAC0-PWDWN |
R/W |
1h |
| 3 |
RESERVED |
R |
1h |
This bit is reserved.
|
| 2 |
RESERVED |
R |
1h |
This bit is reserved.
|
| 1 |
RESERVED |
R |
1h |
This bit is reserved.
|
| 0 |
RESERVED |
R |
1h |
This bit is reserved.
|