ZHCSQK5 May   2022 DAC53001 , DAC53002 , DAC63001 , DAC63002

PRODUCTION DATA  

  1. 1 特性
  2. 2 应用
  3. 3 说明
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics: Voltage Output
    6. 6.6  Electrical Characteristics: Current Output
    7. 6.7  Electrical Characteristics: Comparator Mode
    8. 6.8  Electrical Characteristics: General
    9. 6.9  Timing Requirements: I2C Standard Mode
    10. 6.10 Timing Requirements: I2C Fast Mode
    11. 6.11 Timing Requirements: I2C Fast Mode Plus
    12. 6.12 Timing Requirements: SPI Write Operation
    13. 6.13 Timing Requirements: SPI Read and Daisy Chain Operation (FSDO = 0)
    14. 6.14 Timing Requirements: SPI Read and Daisy Chain Operation (FSDO = 1)
    15. 6.15 Timing Requirements: GPIO
    16. 6.16 Timing Diagrams
    17. 6.17 Typical Characteristics: Voltage Output
    18. 6.18 Typical Characteristics: Current Output
    19. 6.19 Typical Characteristics: Comparator
    20. 6.20 Typical Characteristics: General
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Smart Digital-to-Analog Converter (DAC) Architecture
      2. 7.3.2 Digital Input/Output
      3. 7.3.3 Nonvolatile Memory (NVM)
      4. 7.3.4 Power Consumption
    4. 7.4 Device Functional Modes
      1. 7.4.1 Voltage-Output Mode
        1. 7.4.1.1 Voltage Reference and DAC Transfer Function
          1. 7.4.1.1.1 Internal Reference
          2. 7.4.1.1.2 External Reference
          3. 7.4.1.1.3 Power-Supply as Reference
      2. 7.4.2 Current-Output Mode
      3. 7.4.3 Comparator Mode
        1. 7.4.3.1 Programmable Hysteresis Comparator
        2. 7.4.3.2 Programmable Window Comparator
      4. 7.4.4 Fault-Dump Mode
      5. 7.4.5 Application-Specific Modes
        1. 7.4.5.1 Voltage Margining and Scaling
          1. 7.4.5.1.1 High-Impedance Output and PROTECT Input
          2. 7.4.5.1.2 Programmable Slew-Rate Control
          3. 7.4.5.1.3 PMBus Compatibility Mode
        2. 7.4.5.2 Function Generation
          1. 7.4.5.2.1 Triangular Waveform Generation
          2. 7.4.5.2.2 Sawtooth Waveform Generation
          3. 7.4.5.2.3 Sine Waveform Generation
      6. 7.4.6 Device Reset and Fault Management
        1. 7.4.6.1 Power-On Reset (POR)
        2. 7.4.6.2 External Reset
        3. 7.4.6.3 Register-Map Lock
        4. 7.4.6.4 NVM Cyclic Redundancy Check (CRC)
          1. 7.4.6.4.1 NVM-CRC-FAIL-USER Bit
          2. 7.4.6.4.2 NVM-CRC-FAIL-INT Bit
      7. 7.4.7 Power-Down Mode
        1. 7.4.7.1 Deep-Sleep Mode
    5. 7.5 Programming
      1. 7.5.1 SPI Programming Mode
      2. 7.5.2 I2C Programming Mode
        1. 7.5.2.1 F/S Mode Protocol
        2. 7.5.2.2 I2C Update Sequence
          1. 7.5.2.2.1 Address Byte
          2. 7.5.2.2.2 Command Byte
        3. 7.5.2.3 I2C Read Sequence
      3. 7.5.3 General-Purpose Input/Output (GPIO) Modes
    6. 7.6 Register Map
      1. 7.6.1  NOP Register (address = 00h) [reset = 0000h]
      2. 7.6.2  DAC-X-MARGIN-HIGH Register (address = 13h, 01h) [reset = 0000h]
      3. 7.6.3  DAC-X-MARGIN-LOW Register (address = 14h, 02h) [reset = 0000h]
      4. 7.6.4  DAC-X-VOUT-CMP-CONFIG Register (address = 15h, 03h) [reset = 0000h]
      5. 7.6.5  DAC-X-IOUT-MISC-CONFIG Register (address = 16h, 04h) [reset = 0000h]
      6. 7.6.6  DAC-X-CMP-MODE-CONFIG Register (address = 17h, 05h) [reset = 0000h]
      7. 7.6.7  DAC-X-FUNC-CONFIG Register (address = 18h, 06h) [reset = 0000h]
      8. 7.6.8  DAC-X-DATA Register (address = 1Ch, 19h) [reset = 0000h]
      9. 7.6.9  COMMON-CONFIG Register (address = 1Fh) [reset = 0FFFh]
      10. 7.6.10 COMMON-TRIGGER Register (address = 20h) [reset = 0000h]
      11. 7.6.11 COMMON-DAC-TRIG Register (address = 21h) [reset = 0000h]
      12. 7.6.12 GENERAL-STATUS Register (address = 22h) [reset = 00h, DEVICE-ID, VERSION-ID]
      13. 7.6.13 CMP-STATUS Register (address = 23h) [reset = 0000h]
      14. 7.6.14 GPIO-CONFIG Register (address = 24h) [reset = 0000h]
      15. 7.6.15 DEVICE-MODE-CONFIG Register (address = 25h) [reset = 0000h]
      16. 7.6.16 INTERFACE-CONFIG Register (address = 26h) [reset = 0000h]
      17. 7.6.17 SRAM-CONFIG Register (address = 2Bh) [reset = 0000h]
      18. 7.6.18 SRAM-DATA Register (address = 2Ch) [reset = 0000h]
      19. 7.6.19 BRDCAST-DATA Register (address = 50h) [reset = 0000h]
      20. 7.6.20 PMBUS-PAGE Register [reset = 0300h]
      21. 7.6.21 PMBUS-OP-CMD-X Register [reset = 0000h]
      22. 7.6.22 PMBUS-CML Register [reset = 0000h]
      23. 7.6.23 PMBUS-VERSION Register [reset = 2200h]
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 接收文档更新通知
    2. 11.2 支持资源
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 术语表
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息
High-Impedance Output and PROTECT Input

All the DAC output channels remain in a high-impedance state (Hi-Z) when VDD is off. Figure 7-9 shows a simplified schematic of the DACx300x used in a voltage-margining application. Series resistor RS is required in voltage-output mode, but is optional in current-output mode. Almost all linear regulators and DC/DC converters have a feedback voltage of ≤ 1.25 V. The low-leakage currents at the outputs are maintained for VFB of ≤ 1.25 V. Thus, for all practical purposes, the DAC outputs appear as Hi-Z when VDD of the DAC is off in voltage margining and scaling applications. This feature allows for seamless integration of the DACx300x into a system without any need for additional power-supply sequencing for the DAC.

Figure 7-9 High-Impedance (Hi-Z) Output and PROTECT Input

The DAC channels power down to Hi-Z at boot up. The outputs can power up with a preprogrammed code that corresponds to the nominal output of the DC/DC converter or the linear regulator. This feature allows for smooth power up and power down of the DAC without impacting the feedback loop of the DC/DC converter or the linear regulator.

Table 7-18 shows how the GPIO pin of the DACx300x can be configured as a PROTECT function. PROTECT takes the DAC outputs to a predictable state with a slewed or direct transition. This function is useful in systems where a fault condition (such as a brownout), a subsystem failure, or a software crash requires that the DAC outputs reach a predefined state without the involvement of a processor. The detected event can be fed to the GPIO pin that is configured as the PROTECT input. The PROTECT function can also be triggered using the PROTECT bit in the COMMON-TRIGGER register. Table 7-4 shows how to configure the behavior of the PROTECT function in the PROTECT-CONFIG field in the DEVICE-MODE-CONFIG register.

Note:
  • After the PROTECT function is triggered, the write functionality is disabled on the communication interface until the function is completed.
  • The PROTECT-FLAG bit in the CMP-STATUS register is set to 1 when the PROTECT function is triggered. This bit can be polled by reading the CMP-STATUS register. After the PROTECT function is complete, a read command on the CMP-STATUS register resets the PROTECT-FLAG bit.
Table 7-4 PROTECT Function Configuration
PROTECT-CONFIG FIELD FUNCTION
00 Switch to Hi-Z power-down (no slew).
01 Switch to DAC code stored in NVM (no slew) and then switch to Hi-Z power-down.
10 Slew to margin-low code and then switch to Hi-Z power-down.
11 Slew to margin-high code and then switch to Hi-Z power-down.