ZHCSQC6 May 2022 DAC53202 , DAC63202
PRODUCTION DATA
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | FB0 | Input | Voltage
feedback pin for channel 0. In voltage-output mode, connect to OUT0 for closed-loop amplifier output. In current-output mode, keep the FB0 pin unconnected to minimize leakage current. |
| 2 | OUT0 | Output | Analog output voltage from DAC channel 0. |
| 3 | NC | NC | No connection. Leave the pin unconnected. |
| 4 | NC | NC | No connection. Leave the pin unconnected. |
| 5 | GPIO/SDO | Input/Output | General-purpose input/output configurable as
LDAC, PD,
PROTECT, RESET, SDO,
and STATUS. For STATUS and SDO, connect the pin to the IO voltage with an external pullup resistor. If unused, connect the GPIO pin to VDD or AGND using an external resistor. This pin can ramp up before VDD. |
| 6 | SCL/SYNC | Output | I2C serial interface clock or SPI chip select input. This pin must be connected to the IO voltage using an external pullup resistor. This pin can ramp up before VDD. |
| 7 | A0/SDI | Input | Address
configuration pin for I2C or serial data input for SPI.
For A0, connect this pin to VDD, AGND, SDA, or SCL for address configuration (Section 7.5.2.2.1). For SDI, this pin does not need to be pulled up or pulled down. This pin can ramp up before VDD. |
| 8 | SDA/SCLK | Input/Output | Bidirectional I2C serial data bus or SPI clock input. This pin must be connected to the IO voltage using an external pullup resistor in I2C mode. This pin can ramp up before VDD. |
| 9 | NC | NC | No connection. Leave the pin unconnected. |
| 10 | NC | NC | No connection. Leave the pin unconnected. |
| 11 | OUT1 | Output | Analog output voltage from DAC channel 1. |
| 12 | FB1 | Input | Voltage
feedback pin for channel 1. In voltage-output mode, connect to OUT1 for closed-loop amplifier output. In current-output mode, keep the FB1 pin unconnected to minimize leakage current. |
| 13 | CAP | Power | External bypass capacitor for the internal LDO. Connect a capacitor (approximately 1.5 μF) between CAP and AGND. |
| 14 | AGND | Ground | Ground reference point for all circuitry on the device. |
| 15 | VDD | Power | Supply voltage. |
| 16 | VREF | Power | External
reference input. Connect a capacitor (approximately 0.1 μF) between
VREF and AGND. Use a pullup resistor to VDD when the external reference is not used. This pin must not ramp up before VDD. In case an external reference is used, make sure the reference ramps up after VDD. |
| Thermal pad | Thermal Pad | Ground | Connect the thermal pad to AGND. |