ZHCSSI1D august 2008 – august 2023 DAC5311 , DAC6311 , DAC7311
PRODUCTION DATA
The input shift register is 16 bits wide, as shown in Table 8-2. The first two bits (PD0 and PD1) are reserved control bits that set the desired mode of operation (normal mode or any one of three power-down modes) as indicated in Table 8-1.
The remaining data bits are either 12 (DAC7311), 10 (DAC6311), or 8 (DAC5311) data bits, followed by don't care bits, as shown in Table 8-2, Table 8-3, and Table 8-4, respectively.
| DB15 | DB14 | DB6 | DB5 | DB0 | |||||||||||
| PD1 | PD0 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | X | X | X | X | X | X |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| DB15 | DB14 | DB4 | DB3 | DB0 | |||||||||||
| PD1 | PD0 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | X | X | X | X |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| DB15 | DB14 | DB2 | DB1 | DB0 | |||||||||||
| PD1 | PD0 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | X | X |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
The write sequence begins by bringing the SYNC line low. Data from the DIN line are clocked into the 16-bit shift register on each falling edge of SCLK. The serial clock frequency can be as high as 50 MHz,
making
the DACx311 compatible with high-speed DSPs. On the 16th falling edge of the serial clock, the last data bit is clocked in and the programmed function is executed.
At this point, the SYNC line can be kept low or brought high. In either case, SYNC must be brought high for a minimum of 20 ns before the next write sequence so that a falling edge of SYNC can initiate the next write sequence.