SNAS362G May 2006 – April 2016 DAC104S085 , DAC104S085-Q1
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply voltage, VA | 6.5 | V | ||
| Voltage on any input pin | −0.3 | 6.5 | V | |
| Input current at any pin(4) | 10 | mA | ||
| Package input current(4) | 20 | mA | ||
| Power consumption at TA = 25°C | See (5) | |||
| Junction temperature | 150 | °C | ||
| Storage temperature, Tstg | −65 | 150 | °C | |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1)(2) | ±2500 | V |
| Machine model (MM) | ±250 | |||
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±2500 | V |
| MIN | MAX | UNIT | |
|---|---|---|---|
| Operating temperature | –40 | 125 | °C |
| Supply voltage, VA | 2.7 | 5.5 | V |
| Reference voltage, VREFIN | 1 | VA | V |
| Digital input voltage(2) | 0 | 5.5 | V |
| Output load | 0 | 1500 | pF |
| SCLK frequency | 40 | MHz |
| THERMAL METRIC(1)(2)(3) | DAC104S085-xx | UNIT | ||
|---|---|---|---|---|
| DGS (VSSOP) | DSC (SON) | |||
| 10 PINS | 10 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 159 | 48.9 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 53.3 | 40.7 | °C/W |
| RθJB | Junction-to-board thermal resistance | 78.9 | 23.7 | °C/W |
| ψJT | Junction-to-top characterization parameter | 4.8 | 0.4 | °C/W |
| ψJB | Junction-to-board characterization parameter | 77.6 | 23.8 | °C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | 4.7 | °C/W |
| PARAMETER | TEST CONDITIONS | MIN(1) | TYP(1) | MAX(1) | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| STATIC PERFORMANCE | ||||||||
| Resolution | TMIN ≤ TA ≤ TMAX | 10 | Bits | |||||
| Monotonicity | TMIN ≤ TA ≤ TMAX | 10 | Bits | |||||
| INL | Integral non-linearity | ±0.7 | LSB | |||||
| TMIN ≤ TA ≤ TMAX | ±2 | |||||||
| DNL | Differential non-linearity | VA = 2.7 V to 5.5 V | −0.03 | 0.08 | LSB | |||
| TMIN ≤ TA ≤ TMAX | −0.25 | 0.35 | ||||||
| ZE | Zero code error | IOUT = 0 mA | 5 | mV | ||||
| TMIN ≤ TA ≤ TMAX | 15 | |||||||
| FSE | Full-scale error | IOUT = 0 mA | −0.1 | %FSR | ||||
| TMIN ≤ TA ≤ TMAX | −0.75 | |||||||
| GE | Gain error | All ones Loaded to DAC register | −0.2 | %FSR | ||||
| TMIN ≤ TA ≤ TMAX | −1 | |||||||
| ZCED | Zero code error drift | −20 | µV/°C | |||||
| TC GE | Gain error tempco | VA = 3 V | −0.7 | ppm/°C | ||||
| VA = 5 V | −1 | |||||||
| OUTPUT CHARACTERISTICS | ||||||||
| Output voltage range | See(2), TMIN ≤ TA ≤ TMAX | 0 VREFIN |
0 VREFIN |
V | ||||
| IOZ | High-impedance output leakage current(2) |
TMIN ≤ TA ≤ TMAX | ±1 | µA | ||||
| ZCO | Zero code output | VA = 3 V, IOUT = 200 µA | 1.3 | mV | ||||
| VA = 3 V, IOUT = 1 mA | 6 | |||||||
| VA = 5 V, IOUT = 200 µA | 7 | |||||||
| VA = 5 V, IOUT = 1 mA | 10 | |||||||
| FSO | Full-scale output | VA = 3 V, IOUT = 200 µA | 2.984 | V | ||||
| VA = 3 V, IOUT = 1 mA | 2.934 | |||||||
| VA = 5 V, IOUT = 200 µA | 4.989 | |||||||
| VA = 5 V, IOUT = 1 mA | 4.958 | |||||||
| IOS | Output short-circuit current (source) | VA = 3 V, VOUT = 0 V, Input Code = 3FFh |
–56 | mA | ||||
| VA = 5 V, VOUT = 0 V, Input Code = 3FFh |
–69 | |||||||
| IOS | Output short-circuit current (sink) | VA = 3 V, VOUT = 3 V, Input Code = 000h |
52 | mA | ||||
| VA = 5 V, VOUT = 5 V, Input Code = 000h |
75 | |||||||
| IO | Continuous output current(2) |
Available on each DAC output, TMIN ≤ TA ≤ TMAX | 11 | mA | ||||
| CL | Maximum load capacitance | RL = ∞ | 1500 | pF | ||||
| RL = 2 kΩ | 1500 | |||||||
| ZOUT | DC output impedance | 7.5 | Ω | |||||
| REFERENCE INPUT CHARACTERISTICS | ||||||||
| VREFIN | Input range minimum | 0.2 | V | |||||
| TMIN ≤ TA ≤ TMAX | 1 | |||||||
| Input range maximum | TMIN ≤ TA ≤ TMAX | VA | V | |||||
| Input impedance | 30 | kΩ | ||||||
| LOGIC INPUT CHARACTERISTICS | ||||||||
| IIN | Input current(2) | TMIN ≤ TA ≤ TMAX | ±1 | µA | ||||
| VIL | Input low voltage(2) | VA = 3 V | 0.9 | V | ||||
| TMIN ≤ TA ≤ TMAX | 0.6 | |||||||
| VA = 5 V | 1.5 | V | ||||||
| TMIN ≤ TA ≤ TMAX | 0.8 | |||||||
| VIH | Input high voltage(2) | VA = 3 V | 1.4 | V | ||||
| TMIN ≤ TA ≤ TMAX | 2.1 | |||||||
| VA = 5 V | 2.1 | V | ||||||
| TMIN ≤ TA ≤ TMAX | 2.4 | |||||||
| CIN | Input capacitance(2) | TMIN ≤ TA ≤ TMAX | 3 | pF | ||||
| POWER REQUIREMENTS | ||||||||
| VA(3) | Supply voltage minimum | TMIN ≤ TA ≤ TMAX | 2.7 | V | ||||
| Supply voltage maximum | TMIN ≤ TA ≤ TMAX | 5.5 | V | |||||
| IN | Normal supply current (output unloaded) | fSCLK = 30 MHz | VA = 2.7 V to 3.6 V |
350 | µA | |||
| TMIN ≤ TA ≤ TMAX | 485 | |||||||
| VA = 4.5 V to 5.5 V |
500 | µA | ||||||
| TMIN ≤ TA ≤ TMAX | 650 | |||||||
| fSCLK = 0 MHz | VA = 2.7 V to 3.6 V |
330 | µA | |||||
| VA = 4.5 V to 5.5 V |
460 | µA | ||||||
| IPD | Power-down supply current (output unloaded, SYNC = DIN = 0V after PD mode loaded) | All PD Modes,(2) | VA = 2.7 V to 3.6 V |
0.1 | µA | |||
| TMIN ≤ TA ≤ TMAX | 1 | |||||||
| VA = 4.5 V to 5.5 V |
0.15 | µA | ||||||
| TMIN ≤ TA ≤ TMAX | 1 | |||||||
| PN | Normal supply power (output unloaded) | fSCLK = 30 MHz | VA = 2.7 V to 3.6 V |
1.1 | mW | |||
| TMIN ≤ TA ≤ TMAX | 1.7 | |||||||
| VA = 4.5 V to 5.5 V |
2.5 | mW | ||||||
| TMIN ≤ TA ≤ TMAX | 3.6 | |||||||
| fSCLK = 0 MHz | VA = 2.7 V to 3.6 V |
1 | mW | |||||
| VA = 4.5 V to 5.5 V |
2.3 | mW | ||||||
| PPD | Power-down supply power (output unloaded, SYNC = DIN = 0V after PD mode loaded) | All PD Modes,(2) | VA = 2.7 V to 3.6 V |
0.3 | µW | |||
| TMIN ≤ TA ≤ TMAX | 3.6 | |||||||
| VA = 4.5 V to 5.5 V |
0.8 | µW | ||||||
| TMIN ≤ TA ≤ TMAX | 5.5 | |||||||
| MIN(1) | TYP(1) | MAX(1) | UNIT | ||||
|---|---|---|---|---|---|---|---|
| fSCLK | SCLK frequency | 40 | MHz | ||||
| TMIN ≤ TA ≤ TMAX | 30 | ||||||
| ts | Output voltage settling time(2) | 100h to 300h code change RL = 2 kΩ, CL = 200 pF |
4.5 | µs | |||
| TMIN ≤ TA ≤ TMAX | 6 | ||||||
| SR | Output slew rate | 1 | V/µs | ||||
| Glitch impulse | Code change from 200h to 1FFh | 12 | nV-sec | ||||
| Digital feedthrough | 0.5 | nV-sec | |||||
| Digital crosstalk | 1 | nV-sec | |||||
| DAC-to-DAC crosstalk | 3 | nV-sec | |||||
| Multiplying bandwidth | VREFIN = 2.5 V ± 0.1 Vpp | 160 | kHz | ||||
| Total harmonic distortion | VREFIN = 2.5 V ± 0.1 Vpp input frequency = 10 kHz |
70 | dB | ||||
| tWU | Wake-up time | VA = 3 V | 6 | µsec | |||
| VA = 5 V | 39 | µsec | |||||
| 1/fSCLK | SCLK cycle time | 25 | ns | ||||
| TMIN ≤ TA ≤ TMAX | 33 | ||||||
| tCH | SCLK high time | 7 | ns | ||||
| TMIN ≤ TA ≤ TMAX | 10 | ||||||
| tCL | SCLK low Time | 7 | ns | ||||
| TMIN ≤ TA ≤ TMAX | 10 | ||||||
| tSS | SYNC set-up time prior to SCLK falling edge | 4 | ns | ||||
| TMIN ≤ TA ≤ TMAX | 10 | ||||||
| tDS | Data set-up time prior to SCLK falling edge | 1.5 | ns | ||||
| TMIN ≤ TA ≤ TMAX | 3.5 | ||||||
| tDH | Data hold time after SCLK falling edge | 1.5 | ns | ||||
| TMIN ≤ TA ≤ TMAX | 3.5 | ||||||
| tCFSR | SCLK fall prior to rise of SYNC | 0 | ns | ||||
| TMIN ≤ TA ≤ TMAX | 3 | ||||||
| tSYNC | SYNC high time | 6 | ns | ||||
| TMIN ≤ TA ≤ TMAX | 10 | ||||||
Figure 1. Serial Timing Diagram
Input / Output Transfer Characteristic
Figure 2. INL at VA = 3 V
Figure 4. DNL at VA = 3 V
Figure 6. INL/DNL vs VREFIN at VA = 3 V
Figure 8. INL/DNL vs fSCLK at VA = 2.7 V
Figure 10. INL/DNL vs Clock Duty Cycle at VA = 3 V
Figure 12. INL/DNL vs Temperature at VA = 3 V
Figure 14. Zero Code Error vs VA
Figure 16. Zero Code Error vs fSCLK
Figure 18. Zero Code Error vs Temperature
Figure 20. Full-Scale Error vs VREFIN
Figure 22. Full-Scale Error vs Clock Duty Cycle
Figure 24. Supply Current vs VA
Figure 3. INL at VA = 5 V
Figure 5. DNL at VA = 5 V
Figure 7. INL/DNL vs VREFIN at VA = 5 V
Figure 9. INL/DNL vs VA
Figure 11. INL/DNL vs Clock Duty Cycle at VA = 5 V
Figure 13. INL/DNL vs Temperature at VA = 5 V
Figure 15. Zero Code Error vs. VREFIN
Figure 17. Zero Code Error vs Clock Duty Cycle
Figure 19. Full-Scale Error vs VA
Figure 21. Full-Scale Error vs fSCLK
Figure 23. Full-Scale Error vs Temperature
Figure 25. Supply Current vs Temperature