ZHCSG79D April 2017 – June 2024 CSD88599Q5DC
PRODUCTION DATA
| PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| PLOSS | Power loss(1) | VIN = 36V,
VDD = 10V, IOUT = 30A, ƒSW = 20kHz, TJ = 25°C, duty cycle = 50%, L = 480µH | 3.0 | W | ||
| PLOSS | Power loss | VIN = 36V,
VDD = 10V, IOUT = 30A, ƒSW = 20kHz, TJ = 125°C, duty cycle = 50%, L = 480µH | 3.4 | W | ||