ZHCSAK1D November 2012 – February 2018 CSD18532Q5B
PRODUCTION DATA.
| THERMAL METRIC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|
| RθJC | Junction-to-case thermal resistance(1) | 0.8 | °C/W | ||
| RθJA | Junction-to-ambient thermal resistance(1)(2) | 50 | °C/W | ||
|
Max RθJA = 50°C/W when mounted on 1 in2 (6.45 cm2) of
2-oz (0.071-mm) thick Cu. |
|
Max RθJA = 125°C/W when mounted on a minimum pad area of 2-oz (0.071-mm) thick Cu. |