ZHCSAJ6B November 2012 – May 2017 CSD18502Q5B
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| STATIC CHARACTERISTICS | |||||||
| BVDSS | Drain to source voltage | VGS = 0 V, ID = 250 μA | 40 | V | |||
| IDSS | Drain to source leakage current | VGS = 0 V, VDS = 32 V | 1 | μA | |||
| IGSS | Gate to source leakage current | VDS = 0 V, VGS = 20 V | 100 | nA | |||
| VGS(th) | Gate to source threshold voltage | VDS = VGS, ID = 250 μA | 1.5 | 1.8 | 2.2 | V | |
| RDS(on) | Drain to source on resistance | VGS = 4.5 V, ID = 30 A | 2.5 | 3.3 | mΩ | ||
| VGS = 10 V, ID = 30 A | 1.8 | 2.3 | mΩ | ||||
| gfs | Transconductance | VDS = 20 V, ID = 30 A | 143 | S | |||
| DYNAMIC CHARACTERISTICS | |||||||
| Ciss | Input capacitance | VGS = 0 V, VDS = 20 V, ƒ= 1 MHz | 3900 | 5070 | pF | ||
| Coss | Output capacitance | 900 | 1170 | pF | |||
| Crss | Reverse transfer capacitance | 21 | 27 | pF | |||
| RG | Series gate resistance | 1.2 | 2.4 | Ω | |||
| Qg | Gate charge total (4.5 V) | VDS = 20 V, ID = 30 A | 25 | 33 | nC | ||
| Qg | Gate charge total (10 V) | 52 | 68 | nC | |||
| Qgd | Gate charge gate to drain | 8.4 | nC | ||||
| Qgs | Gate charge gate to source | 10.3 | nC | ||||
| Qg(th) | Gate charge at Vth | 6.9 | nC | ||||
| Qoss | Output charge | VDS = 20 V, VGS = 0 V | 59 | nC | |||
| td(on) | Turn on delay time | VDS = 20 V, VGS = 10 V, IDS = 30 A, RG = 0 Ω |
5.3 | ns | |||
| tr | Rise time | 6.8 | ns | ||||
| td(off) | Turn off delay time | 23 | ns | ||||
| tf | Fall time | 4 | ns | ||||
| DIODE CHARACTERISTICS | |||||||
| VSD | Diode forward voltage | ISD = 30 A, VGS = 0 V | 0.8 | 1 | V | ||
| Qrr | Reverse recovery charge | VDS= 20 V, IF = 30 A, di/dt = 300 A/μs |
88 | nC | |||
| trr | Reverse recovery time | 44 | ns | ||||
| THERMAL METRIC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|
| RθJC | Junction-to-case (top of package) thermal resistance(1) | 0.8 | °C/W | ||
| RθJA | Junction-to-ambient thermal resistance(1)(2) | 50 | °C/W | ||
|
Max RθJA = 50°C/W when mounted on 1 inch2 (6.45 cm2) of 2 oz. (0.071 mm thick) Cu. |
|
Max RθJA = 125°C/W when mounted on a minimum pad area of 2 oz. (0.071 mm thick) Cu. |
| ID = 30 A | VDS = 20 V |
| ID = 250 µA |
| ID = 30 A |
| VDS = 5 V |