SLAS564G August 2007 – October 2016 CDCE937 , CDCEL937
PRODUCTION DATA.
MIN | MAX | UNIT | |
---|---|---|---|
Supply voltage, VDD | –0.5 | 2.5 | V |
Input voltage, VI(2)(3) | –0.5 | VDD + 0.5 | V |
Output voltage, VO(2) | –0.5 | Vddout + 0.5 | V |
Input current, II (VI < 0, VI > VDD) | 20 | mA | |
Continuous output current, IO | 50 | mA | |
Junction temperature, TJ | 125 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1500 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VDD | Device supply voltage | 1.7 | 1.8 | 1.9 | V | |
VO | Output Yx supply voltage, Vddout | CDCE937 | 2.3 | 3.6 | V | |
CDCEL937 | 1.7 | 1.9 | ||||
VIL | Low-level input voltage LVCMOS | 0.3 × VDD | V | |||
VIH | High-level input voltage LVCMOS | 0.7 × VDD | V | |||
VI(thresh) | Input voltage threshold LVCMOS | 0.5 × VDD | V | |||
VIS | Input voltage | S0 | 0 | 1.9 | V | |
S1, S2, SDA, SCL, VI(thresh) = 0.5 VDD |
0 | 3.6 | ||||
VI(CLK) | Input voltage, CLK | 0 | 1.9 | V | ||
IOH /IOL | Output current | Vddout = 3.3 V | ±12 | mA | ||
Vddout = 2.5 V | ±10 | |||||
Vddout = 1.8 V | ±8 | |||||
CL | Output load LVCMOS | 10 | pF | |||
TA | Operating free-air temperature | –40 | 85 | °C | ||
CRYSTAL AND VCXO(1) | ||||||
fXtal | Crystal input frequency (fundamental mode) | 8 | 27 | 32 | MHz | |
ESR | Effective series resistance | 100 | Ω | |||
fPR | Pulling (0 V ≤ Vctrl ≤ 1.8 V)(2) | ±120 | ±150 | ppm | ||
Frequency control voltage, Vctrl | 0 | VDD | V | |||
C0/C1 | Pullability ratio | 220 | ||||
CL | On-chip load capacitance at Xin and Xout | 0 | 20 | pF |
THERMAL METRIC(1) | CDCE937, CDCEL937 |
UNIT | |
---|---|---|---|
PW (TSSOP) | |||
20 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 89.04 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 31.33 | °C/W |
RθJB | Junction-to-board thermal resistance | 54.6 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.8 | °C/W |
ψJB | Junction-to-board characterization parameter | 48.8 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
IDD | Supply current (see Figure 1) | All outputs off, f(CLK) = 27 MHz, f(VCO) = 135 MHz |
All PLLS on | 29 | mA | ||
Per PLL | 9 | ||||||
IDDOUT | Output supply current (see Figure 2 and Figure 3) |
No load, all outputs on, fOUT = 27 MHz |
CDCE937, VDDOUT = 3.3 V |
3.1 | mA | ||
CDCEL937, VDDOUT = 1.8 V |
1.5 | ||||||
IDD(PD) | Power-down current | Every circuit powered down except SDA/SCL, fIN = 0 MHz, VDD = 1.9 V |
50 | µA | |||
V(PUC) | Supply voltage Vdd threshold for power-up control circuit | 0.85 | 1.45 | V | |||
f(VCO) | VCO frequency range of PLL | 80 | 230 | MHz | |||
fOUT | LVCMOS output frequency | Vddout = 3.3 V | 230 | MHz | |||
Vddout = 1.8 V | 230 | ||||||
LVCMOS PARAMETER | |||||||
VIK | LVCMOS input voltage | VDD = 1.7 V, II = –18 mA | –1.2 | V | |||
II | LVCMOS Input current | VI = 0 V or VDD, VDD = 1.9 V | ±5 | µA | |||
IIH | LVCMOS Input current for S0/S1/S2 | VI = VDD, VDD = 1.9 V | 5 | µA | |||
IIL | LVCMOS Input current for S0/S1/S2 | VI = 0 V, VDD = 1.9 V | –4 | µA | |||
CI | Input capacitance at Xin/Clk | VI(Clk) = 0 V or VDD | 6 | pF | |||
Input capacitance at Xout | VI(Xout) = 0 V or VDD | 2 | |||||
Input capacitance at S0/S1/S2 | VIS = 0 V or VDD | 3 | |||||
CDCE937 – LVCMOS FOR Vddout = 3.3 V | |||||||
VOH | LVCMOS high-level output voltage | Vddout = 3 V, IOH = –0.1 mA | 2.9 | V | |||
Vddout = 3 V, IOH = –8 mA | 2.4 | ||||||
Vddout = 3 V, IOH = –12 mA | 2.2 | ||||||
VOL | LVCMOS low-level output voltage | Vddout = 3 V, IOL = 0.1 mA | 0.1 | V | |||
Vddout = 3 V, IOL = 8 mA | 0.5 | ||||||
Vddout = 3 V, IOL = 12 mA | 0.8 | ||||||
tPLH, tPHL | Propagation delay | All PLL bypass | 3.2 | ns | |||
tr/tf | Rise and fall time | Vddout = 3.3 V (20%–80%) | 0.6 | ns | |||
tjit(cc) | Cycle-to-cycle jitter(2)(3) | 1 PLL switching, Y2-to-Y3 | 60 | 90 | ps | ||
3 PLL switching, Y2-to-Y7 | 100 | 150 | |||||
tjit(per) | Peak-to-peak period jitter(3) | 1 PLL switching, Y2-to-Y3 | 70 | 100 | ps | ||
3 PLL switching, Y2-to-Y7 | 120 | 180 | |||||
tsk(o) | Output skew(4) (see Table 2) | fOUT = 50 MHz, Y1-to-Y3 | 60 | ps | |||
fOUT = 50 MHz, Y2-to-Y5 | 160 | ||||||
odc | Output duty cycle(5) | fVCO = 100 MHz, Pdiv = 1 | 45% | 55% | |||
CDCE937 – LVCMOS FOR Vddout = 2.5 V | |||||||
VOH | LVCMOS high-level output voltage | Vddout = 2.3 V, IOH = –0.1 mA | 2.2 | V | |||
Vddout = 2.3 V, IOH = –6 mA | 1.7 | ||||||
Vddout = 2.3 V, IOH = –10 mA | 1.6 | ||||||
VOL | LVCMOS low-level output voltage | Vddout = 2.3 V, IOL = 0.1 mA | 0.1 | V | |||
Vddout = 2.3 V, IOL = 6 mA | 0.5 | ||||||
Vddout = 2.3 V, IOL = 10 mA | 0.7 | ||||||
tPLH, tPHL | Propagation delay | All PLL bypass | 3.4 | ns | |||
tr/tf | Rise and fall time | Vddout = 2.5 V (20%–80%) | 0.8 | ns | |||
tjit(cc) | Cycle-to-cycle jitter(2)(3) | 1 PLL switching, Y2-to-Y3 | 60 | 90 | ps | ||
3 PLL switching, Y2-to-Y7 | 100 | 150 | |||||
tjit(per) | Peak-to-peak period jitter(4) | 1 PLL switching, Y2-to-Y3 | 70 | 100 | ps | ||
3 PLL switching, Y2-to-Y7 | 120 | 180 | |||||
tsk(o) | Output skew(4)
(see Table 2) |
fOUT = 50 MHz, Y1-to-Y3 | 60 | ps | |||
fOUT = 50 MHz, Y2-to-Y5 | 160 | ||||||
odc | Output duty cycle(5) | f(VCO) = 100 MHz, Pdiv = 1 | 45% | 55% | |||
CDCEL937 – LVCMOS FOR Vddout = 1.8 V | |||||||
VOH | LVCMOS high-level output voltage | Vddout = 1.7 V, IOH = –0.1 mA | 1.6 | V | |||
Vddout = 1.7 V, IOH = –4 mA | 1.4 | ||||||
Vddout = 1.7 V, IOH = –8 mA | 1.1 | ||||||
VOL | LVCMOS low-level output voltage | Vddout = 1.7 V, IOL = 0.1 mA | 0.1 | V | |||
Vddout = 1.7 V, IOL = 4 mA | 0.3 | ||||||
Vddout = 1.7 V, IOL = 8 mA | 0.6 | ||||||
tPLH, tPHL | Propagation delay | All PLL bypass | 2.6 | ns | |||
tr/tf | Rise and fall time | Vddout= 1.8 V (20%–80%) | 0.7 | ns | |||
tjit(cc) | Cycle-to-cycle jitter(2)(3) | 1 PLL switching, Y2-to-Y3 | 70 | 120 | ps | ||
3 PLL switching, Y2-to-Y7 | 100 | 150 | |||||
tjit(per) | Peak-to-peak period jitter(3) | 1 PLL switching, Y2-to-Y3 | 90 | 140 | ps | ||
3 PLL switching, Y2-to-Y7 | 120 | 190 | |||||
tsk(o) | Output skew(4)
(see Table 2) |
fOUT = 50 MHz, Y1-to-Y3 | 60 | ps | |||
fOUT = 50 MHz, Y2-to-Y5 | 160 | ||||||
odc | Output duty cycle(5) | f(VCO) = 100 MHz, Pdiv = 1 | 45% | 55% | |||
SDA AND SCL | |||||||
VIK | SCL and SDA input clamp voltage | VDD = 1.7 V; II = –18 mA | –1.2 | V | |||
IIH | SCL and SDA input current | VI = VDD; VDD = 1.9 V | ±10 | µA | |||
VIH | SDA/SCL input high voltage(6) | 0.7 × VDD | V | ||||
VIL | SDA/SCL input low voltage(6) | 0.3 × VDD | V | ||||
VOL | SDA low-level output voltage | IOL = 3 mA, VDD = 1.7 V | 0.2 × VDD | V | |||
CI | SCL/SDA Input capacitance | VI = 0 V or VDD | 3 | 10 | pF |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
fCLK | LVCMOS clock input frequency | PLL bypass mode | 0 | 160 | MHz | |
PLL mode | 8 | 160 | ||||
tr / tf | Rise and fall time CLK signal (20% to 80%) | 3 | ns | |||
dutyCLK | Duty cycle CLK at VDD/2 | 40% | 60% |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
fSCL | SCL clock frequency | Standard mode | 0 | 100 | kHz | |
Fast mode | 0 | 400 | ||||
tsu(START) | START setup time (SCL high before SDA low) | Standard mode | 4.7 | µs | ||
Fast mode | 0.6 | |||||
th(START) | START hold time (SCL low after SDA low) | Standard mode | 4 | µs | ||
Fast mode | 0.6 | |||||
tw(SCLL) | SCL low-pulse duration | Standard mode | 4.7 | µs | ||
Fast mode | 1.3 | |||||
tw(SCLH) | SCL high-pulse duration | Standard mode | 4 | µs | ||
Fast mode | 0.6 | |||||
th(SDA) | SDA hold time (SDA valid after SCL low) | Standard mode | 0 | 3.45 | µs | |
Fast mode | 0 | 0.9 | ||||
tsu(SDA) | SDA setup time | Standard mode | 250 | ns | ||
Fast mode | 100 | |||||
tr | SCL/SDA input rise time | Standard mode | 1000 | ns | ||
Fast mode | 300 | |||||
tf | SCL/SDA input fall time | 300 | ns | |||
tsu(STOP) | STOP setup time | Standard mode | 4 | µs | ||
Fast mode | 0.6 | |||||
tBUS | Bus free time between a STOP and START condition | Standard mode | 4.7 | µs | ||
Fast mode | 1.3 |
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
EEcyc | Programming cycles of EEPROM | 1000 | cycles | ||
EEret | Data retention | 10 | years |