11 Revision History
Changes from Revision H (July 2024) to Revision I (October 2024)
- 添加了相关终端设备链接Go
- 通篇将“主器件/从器件”实例替换为“控制器/目标”Go
- 更新了整个文档中的表格、图和交叉参考的编号格式Go
- Added information on allowable data inputs during the EEPROM write cycle in
Data Protocol
Go
- Renamed SLAVE_ADR to I2C_ADR
Go
- Updated Power Supply Recommendations
Go
- Included EVM User's GuidesGo
Changes from Revision G (October 2016) to Revision H (July 2024)
Changes from Revision F (March 2010) to Revision G (October 2016)
- 添加了 ESD 等级 表、特性说明 部分、器件功能模式、应用和实施 部分、电源相关建议 部分、布局 部分、器件和文档支持 部分以及机械、封装和可订购信息 部分Go
- 更改了应用
Go
- Changed Thermal Resistance Junction to Ambient, RθJA, values in Thermal Information From: 89 (0 lfm), 75 (150 lfm), 74 (200 lfm), 74 (250 lfm), and 69 (500 lfm) To: 89.04Go
- Deleted Input Capacitance figureGo
Changes from Revision E (October 2009) to Revision F (March 2010)
- Added PLL settings limits: 16 ≤ q ≤ 63, 0 ≤ p ≤ 7, 0 ≤ r ≤ 511, 0 < N < 4096 foot to PLL1, PLL2, and PLL3 Configure Register TableGo
- Changed 100MHz < ƒVCO > 200MHz; TO 80MHz ≤ ƒVCO ≤
230MHz; and changed 0 ≤ p ≤ 7 TO 0 ≤ p ≤ 4Go
- Changed under Example, fifth row, N", 2 places TO N'Go
Changes from Revision D (September 2009) to Revision E (October 2009)
- Deleted sentence - A different default setting can be programmed on
customer request. Contact Texas Instruments sales or marketing representative
for more informationGo
Changes from Revision C (January 2009) to Revision D (September 2009)
- Added Note 3: SDA and SCL can go up to 3.6V as stated in the Recommended
Operating Conditions tableGo
Changes from Revision B (December 2007) to Revision C (January 2009)
- Changed Generic Configuration Register table SLAVE_ADR default value
From: 00b To: 01bGo
Changes from Revision A (September 2007) to Revision B (December 2007)
- Changed Terminal Functions Table - the pin numbers to correspond
with pin outs on the packageGo
- Added note to PWDN description to Generic Configuration Register tableGo
- Changed Generic Configuration Register table RID default
From: 0h To: XbGo
Changes from Revision * (August 2007) to Revision A (September 2007)
- 将数据表状态从“产品预发布”更改为“量产数据”Go