ZHCSJS2M November 1997 – May 2019 CD54HC4051 , CD54HC4052 , CD54HC4053 , CD54HCT4051 , CD74HC4051 , CD74HC4052 , CD74HC4053 , CD74HCT4051 , CD74HCT4052 , CD74HCT4053
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
PARAMETERS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
VIS
(V) |
VI
(V) |
VEE
(V) |
VCC
(V) |
TA | |||||||
VIH | High-level input voltage | 2 | 25°C | 1.5 | V | ||||||
–40°C to +85°C | 1.5 | ||||||||||
–55°C to +125°C | 1.5 | ||||||||||
4.5 | 25°C | 3.15 | |||||||||
–40°C to +85°C | 3.15 | ||||||||||
–55°C to +125°C | 3.15 | ||||||||||
6 | 25°C | 4.2 | |||||||||
–40°C to +85°C | 4.2 | ||||||||||
–55°C to +125°C | 4.2 | ||||||||||
VIL | Low-level input voltage | 2 | 25°C | 0.5 | V | ||||||
–40°C to +85°C | 0.5 | ||||||||||
–55°C to +125°C | 0.5 | ||||||||||
4.5 | 25°C | 1.35 | |||||||||
–40°C to +85°C | 1.35 | ||||||||||
–55°C to +125°C | 1.35 | ||||||||||
6 | 25°C | 1.8 | |||||||||
–40°C to +85°C | 1.8 | ||||||||||
–55°C to +125°C | 1.8 | ||||||||||
rON | ON resistance | IO = 1 mA
See Figure 21 |
VCC or VEE | VIL
or VIH |
0 | 4.5 | 25°C | 70 | 160 | Ω | |
–40°C to +85°C | 200 | ||||||||||
–55°C to +125°C | 240 | ||||||||||
0 | 6 | 25°C | 60 | 140 | |||||||
–40°C to +85°C | 175 | ||||||||||
–55°C to +125°C | 210 | ||||||||||
–4.5 | 4.5 | 25°C | 40 | 120 | |||||||
–40°C to +85°C | 150 | ||||||||||
–55°C to +125°C | 180 | ||||||||||
VCC to VEE | 0 | 4.5 | 25°C | 90 | 180 | ||||||
–40°C to +85°C | 225 | ||||||||||
–55°C to +125°C | 270 | ||||||||||
0 | 6 | 25°C | 80 | 160 | |||||||
–40°C to +85°C | 200 | ||||||||||
–55°C to +125°C | 240 | ||||||||||
–4.5 | 4.5 | 25°C | 45 | 130 | |||||||
–40°C to +85°C | 162 | ||||||||||
–55°C to +125°C | 195 | ||||||||||
ΔrON | Maximum ON resistance
between any two channels |
0 | 4.5 | 25°C | 10 | Ω | |||||
0 | 6 | 25°C | 8.5 | ||||||||
–4.5 | 4.5 | 25°C | 5 | ||||||||
IIZ | Switch ON/OFF
leakage current |
1 and 2 channels | For switch OFF:
When VIS = VCC, VOS = VEE; When VIS = VEE, VOS = VCC, For switch ON: All applicable combinations of VIS and VOS voltage levels |
VIL
or VIH |
0 | 6 | 25°C | ±0.1 | µA | ||
–40°C to +85°C | ±1 | ||||||||||
–55°C to +125°C | ±1 | ||||||||||
4053 | –5 | 5 | 25°C | ±0.1 | |||||||
–40°C to +85°C | ±1 | ||||||||||
–55°C to +125°C | ±1 | ||||||||||
4 channels | 0 | 6 | 25°C | ±0.1 | |||||||
–40°C to +85°C | ±1 | ||||||||||
–55°C to +125°C | ±1 | ||||||||||
4052 | –5 | 5 | 25°C | ±0.2 | |||||||
–40°C to +85°C | ±2 | ||||||||||
–55°C to +125°C | ±2 | ||||||||||
8 channels | 0 | 6 | 25°C | ±0.2 | |||||||
–40°C to +85°C | ±2 | ||||||||||
–55°C to +125°C | ±2 | ||||||||||
4051 | –5 | 5 | 25°C | ±0.4 | |||||||
–40°C to +85°C | ±4 | ||||||||||
–55°C to +125°C | ±4 | ||||||||||
IIL | Control input leakage current | VCC
or GND |
0 | 6 | 25°C | ±0.1 | µA | ||||
–40°C to +85°C | ±1 | ||||||||||
–55°C to +125°C | ±1 | ||||||||||
ICC | Quiescent
device current |
IO = 0 | When VIS = VEE,
VOS = VCC |
VCC
or GND |
0 | 6 | 25°C | 8 | µA | ||
–40°C to +85°C | 80 | ||||||||||
–55°C to +125°C | 160 | ||||||||||
When VIS = VCC,
VOS = VEE |
–5 | 5 | 25°C | 16 | |||||||
–40°C to +85°C | 160 | ||||||||||
–55°C to +125°C | 320 |