ZHCSQ70F September 1997 – March 2022 CD54HC393 , CD54HCT393 , CD74HC393 , CD74HCT393
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | VCC (V) | 25℃ | -40℃ to 85℃ | -55℃ to 125℃ | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||
| HC TYPES | ||||||||||
| fMAX | Maximum clock frequency | 2 | 6 | 5 | 4 | MHz | ||||
| 4.5 | 30 | 24 | 20 | |||||||
| 6 | 35 | 28 | 24 | |||||||
| tW | Clock pulse width | 2 | 80 | 100 | 120 | ns | ||||
| 4.5 | 16 | 20 | 24 | |||||||
| 6 | 14 | 17 | 20 | |||||||
| tREC | Reset recovery time | 2 | 5 | 5 | 5 | ns | ||||
| 4.5 | 5 | 5 | 5 | |||||||
| 6 | 5 | 5 | 5 | |||||||
| tW | Reset pulse width | 2 | 80 | 100 | 120 | ns | ||||
| 4.5 | 16 | 20 | 24 | |||||||
| 6 | 14 | 17 | 20 | |||||||
| HCT TYPES | ||||||||||
| fMAX | Maximum clock frequency | 4.5 | 27 | 22 | 18 | MHz | ||||
| tW | Clock pulse width | 4.5 | 19 | 24 | 29 | ns | ||||
| tREC | Reset recovery time | 4.5 | 5 | 5 | 5 | ns | ||||
| tW | Reset pulse width | 4.5 | 16 | 20 | 24 | ns | ||||