ZHCSQT9D November 1997 – July 2022 CD54HC365 , CD54HC366 , CD54HCT365 , CD74HC365 , CD74HC366 , CD74HCT365
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | VCC (V) | 25℃ | –40℃ to 85℃ | –55℃ to 125℃ | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| VI (V) | IO (mA) | MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||
| HC TYPES | ||||||||||||
| VIH | High level input voltage | 2 | 1.5 | 1.5 | 1.5 | V | ||||||
| 4.5 | 3.15 | 3.15 | 3.15 | |||||||||
| 6 | 4.2 | 4.2 | 4.2 | |||||||||
| VIL | Low level input voltage | 2 | 0.5 | 0.5 | 0.5 | V | ||||||
| 4.5 | 1.35 | 1.35 | 1.35 | |||||||||
| 6 | 1.8 | 1.8 | 1.8 | |||||||||
| VOH |
High level output voltage CMOS loads |
VIH or VIL | -0.02 | 2 | 1.9 | 1.9 | 1.9 | V | ||||
| -0.02 | 4.5 | 4.4 | 4.4 | 4.4 | ||||||||
| -0.02 | 6 | 5.9 | 5.9 | 5.9 | ||||||||
|
High level output voltage TTL loads |
-6 | 4.5 | 3.98 | 3.84 | 3.7 | |||||||
| -7.8 | 6 | 5.48 | 5.34 | 5.2 | ||||||||
| VOL |
Low level output voltage CMOS loads |
VIH or VIL | 0.02 | 2 | 0.1 | 0.1 | 0.1 | V | ||||
| 0.02 | 4.5 | 0.1 | 0.1 | 0.1 | ||||||||
| 0.02 | 6 | 0.1 | 0.1 | 0.1 | ||||||||
|
Low level output voltage TTL loads |
VIH or VIL | 6 | 4.5 | 0.26 | 0.33 | 0.4 | ||||||
| 7.8 | 6 | 0.26 | 0.33 | 0.4 | ||||||||
| II | Input leakage current | VCC or GND | 6 | ±0.1 | ±1 | ±1 | μA | |||||
| ICC | Quiescent device current | VCC or GND | 0 | 6 | 8 | 80 | 160 | μA | ||||
| IOZ | Three-state leakage current | VIH or VIL | VO = VCC or GND | 6 | ±0.5 | ±5 | ±10 | μA | ||||
| HCT TYPES | ||||||||||||
| VIH | High level input voltage | 4.5 to 5.5 | 2 | 2 | 2 | V | ||||||
| VIL | Low level input voltage | 4.5 to 5.5 | 0.8 | 0.8 | 0.8 | V | ||||||
| VOH |
High level output voltage CMOS loads |
VIH or VIL | -0.02 | 4.5 | 4.4 | 4.4 | 4.4 | V | ||||
|
High level output voltage TTL loads |
-4 | 4.5 | 3.98 | 3.84 | 3.7 | |||||||
| VOL |
Low level output voltage CMOS loads |
VIH or VIL | 0.02 | 4.5 | 0.1 | 0.1 | 0.1 | V | ||||
|
Low level output voltage TTL loads |
4 | 4.5 | 0.26 | 0.33 | 0.4 | |||||||
| II | Input leakage current | VCC or GND | 0 | 5.5 | ±0.1 | ±1 | ±1 | μA | ||||
| ICC | Quiescent device current | VCC or GND | 0 | 5.5 | 8 | 80 | 160 | μA | ||||
| ΔICC | Additional supply current per input pin: 1 Unit Load(1) | VCC - 2.1 | 4.5 to 5.5 | 100 | 360 | 450 | 490 | μA | ||||
| IOZ | Three-state leakage current | VIL or VIH | VO = VCC or GND | 5.5 | ±0.5 | ±5 | ±10 | μA | ||||