ZHCSPU7G November   1998  – October 2022 CD54HC240 , CD54HC244 , CD54HCT240 , CD54HCT241 , CD54HCT244 , CD74HC240 , CD74HC241 , CD74HC244 , CD74HCT240 , CD74HCT241 , CD74HCT244

PRODUCTION DATA  

  1. 特性
  2. 说明
  3. Revision History
  4. Pin Configuration and Functions
  5. Specifications
    1. 5.1 Absolute Maximum Ratings (1)
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Thermal Information
    4. 5.4 Electrical Characteristics '240
    5. 5.5 Electrical Characteristics '241
    6. 5.6 Electrical Characteristics '244
    7. 5.7 Switching Characteristics '240
    8. 5.8 Switching Characteristics '241
    9. 5.9 Switching Characteristics '244
  6. Parameter Measurement Information
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
  8. Power Supply Recommendations
  9. Layout
    1. 9.1 Layout Guidelines
  10. 10Device and Documentation Support
    1. 10.1 接收文档更新通知
    2. 10.2 支持资源
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 术语表
  11. 11Mechanical, Packaging, and Orderable Information

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • N|20
  • DW|20
散热焊盘机械数据 (封装 | 引脚)
订购信息

Absolute Maximum Ratings(1)

MIN MAX UNIT
VCC Supply voltage –0.5 7 V
IIK Input clamp diode current For VI < –0.5 V or VI > VCC + 0.5 V ±20 mA
IOK Output clamp diode current For VO < –0.5 V or VO >VCC + 0.5 V ±20 mA
IO Drain current, per output For –0.5 V < VO < VCC + 0.5 V ±35 mA
IO Output source or sink current per output pin For VO > –0.5 V or VO < VCC + 0.5 V ±25 mA
ICC Continuous current through VCC or GND ±70 mA
TJ Junction temperature 150
Tstg Storage temperature range –65 150
Lead temperature (Soldering 10s) (SOIC - lead tips only) 300
Stresses beyond those listed under absolute maximum ratings may cause permanent damage to the device. These are stress ratings only and functional operation of the device at these or any other conditions beyond those indicated under recommended operating conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.