ZHCSOB2E August 1997 – June 2021 CD54HC86 , CD74HC86
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The inputs and outputs to this device have both positive and negative clamping diodes as depicted in #CLAMPDIODESIMG.
Voltages beyond the values specified in the GUID-86F192CC-331B-43C7-B7BD-86BD96FE6F3A.html#GUID-86F192CC-331B-43C7-B7BD-86BD96FE6F3A table can cause damage to the device. The recommended input and output voltage ratings may be exceeded if the input and output clamp-current ratings are observed.
Figure 8-1 Electrical Placement of Clamping Diodes for Each Input and Output