ZHCSPR7E November 1998 – October 2022 CD54HC374 , CD54HC574 , CD54HCT374 , CD54HCT574 , CD74HC374 , CD74HC574 , CD74HCT374 , CD74HCT574
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | VCC (V) | 25℃ | –40℃ to 85℃ | –55℃ to 125℃ | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
| HC TYPES | |||||||||||
| tPLH, tPHL |
Propagation delay Clock to output |
CL = 50 pF | 2 | 165 | 205 | 250 | ns | ||||
| 4.5 | 33 | 41 | 50 | ||||||||
| CL = 15 pF | 5 | 15 | ns | ||||||||
| CL = 50 pF | 6 | 28 | 35 | 43 | |||||||
| tPLZ, tPHZ | Output disable to Q | CL = 50 pF | 2 | 135 | 170 | 205 | ns | ||||
| 4.5 | 27 | 34 | 41 | ||||||||
| CL = 15 pF | 5 | 11 | ns | ||||||||
| CL = 50 pF | 6 | 23 | 29 | 35 | |||||||
| tPZL, tPZH | Output enable to Q | CL = 50 pF | 2 | 150 | 190 | 225 | ns | ||||
| 4.5 | 30 | 38 | 45 | ||||||||
| CL = 15 pF | 5 | 12 | ns | ||||||||
| CL = 50 pF | 6 | 26 | 33 | 38 | |||||||
| fMAX | Maximum clock frequency | CL = 15 pF | 5 | 60 | MHz | ||||||
| tTHL, tTLH | Output transition time | CL = 50 pF | 2 | 60 | 75 | 90 | ns | ||||
| 4.5 | 12 | 15 | 18 | ||||||||
| 6 | 10 | 13 | 15 | ||||||||
| CI | Input capacitance | CL = 50 pF | 10 | 10 | 10 | 10 | pF | ||||
| CO | Three-state output capacitance | 20 | 20 | 20 | 20 | pF | |||||
| CPD | Power dissipation capacitance(1)(2) | CL = 15 pF | 5 | 39 | pF | ||||||
| HCT TYPES | |||||||||||
| tPHL, tPLH |
Propagation delay Clock to output |
CL = 50 pF | 4.5 | 33 | 41 | 50 | ns | ||||
| CL = 15 pF | 5 | 15 | |||||||||
| tPLZ, tPHZ | Output disable to Q | CL = 50pF | 4.5 | 28 | 35 | 42 | ns | ||||
| CL = 15 pF | 5 | 11 | |||||||||
| tPZL, tPZH | Output enable to Q | CL = 50 pF | 4.5 | 30 | 38 | 45 | ns | ||||
| CL = 15 pF | 5 | 12 | |||||||||
| fMAX | Maximum clock frequency | CL = 15 pF | 5 | 60 | MHz | ||||||
| tTLH, tTHL | Output transition time | CL = 50 pF | 4.5 | 12 | 15 | 18 | ns | ||||
| CI | Input capacitance | CL = 50 pF | 10 | 10 | 10 | 10 | pF | ||||
| CO | Three-state output capacitance | 20 | 20 | 20 | 20 | pF | |||||
| CPD | Power dissipation capacitance(1)(2) | CL = 15 pF | 5 | 47 | pF | ||||||