ZHCSQW1E December 1998 – August 2022 CD54HC4511 , CD74HC4511 , CD74HCT4511
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | – 0.5 | 7 | V | |
| IIK | Input diode current | VI < – 0.5 V or VI > VCC + 0.5 V (1) | ±20 | mA | |
| IOK | Output diode current | VO < – 0.5 V or VO > VCC + 0.5 V (1) | ±20 | mA | |
| IO | Output source or sink current per output pin | VO = 0 to VCC | ±25 | mA | |
| Continuous current through VCC or GND | ±50 | mA | |||
| TJ | Junction temperature | 150 | °C | ||
| Tstg | Storage temperature range | – 65 | 150 | °C | |
| Lead temperature (During Soldering) | At distance 1/16 ± 1/32 in (1.59 ± 0.79 mm) from case for 10 s maximum | 265 | °C | ||
| Unit inserted into a PC board (minimum thickness 1/16 in, 1.59 mm) (with solder contacting lead tips only) | 300 | °C | |||