ZHCSPC0D November 1997 – November 2021 CD54HC259 , CD54HCT259 , CD74HC259 , CD74HCT259
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | VCC (V) | 25°C | -40°C to 85°C | -55°C to 125°C | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||
| HC TYPES | ||||||||||
| tpd |
D to Q |
2 | 185 | 230 | 280 | ns | ||||
| 4.5 | 15(1) | 37 | 46 | 56 | ||||||
| 6 | 31 | 39 | 48 | |||||||
|
G to Q |
2 | 170 | 215 | 255 | ns | |||||
| 4.5 | 14(1) | 34 | 43 | 51 | ||||||
| 6 | 29 | 37 | 43 | |||||||
|
S to Q |
2 | 185 | 230 | 280 | ns | |||||
| 4.5 | 15(1) | 37 | 46 | 56 | ||||||
| 6 | 31 | 39 | 48 | |||||||
|
CLR to Q |
2 | 155 | 195 | 235 | ns | |||||
| 4.5 | 13(1) | 31 | 39 | 47 | ||||||
| 6 | 26 | 33 | 40 | |||||||
| tt | Output transition time | 2 | 75 | 95 | 110 | ns | ||||
| 4.5 | 15 | 19 | 22 | |||||||
| 6 | 13 | 16 | 19 | |||||||
| Cpd | Power dissipation Capacitance(1) | 5 | 21(1) | pF | ||||||
| Ci | Input capacitance | 10 | 10 | 10 | 10 | pF | ||||
| HCT TYPES | ||||||||||
| tpd |
D to Q |
4.5 | 16(1) | 39 | 49 | 59 | ns | |||
|
G to Q |
4.5 | 16(1) | 38 | 48 | 57 | ns | ||||
|
S to Q |
4.5 | 17(1) | 41 | 51 | 61 | ns | ||||
|
CLR to Q |
4.5 | 16(1) | 39 | 49 | 59 | pF | ||||
| Cpd | Power dissipaction Capacitance(1) | 5 | 22(1) | pF | ||||||
| Ci | Input Capacitance | 10 | 10 | 10 | 10 | pF | ||||
| tt | Output transition time | 4.5 | 15 | 19 | 22 | ns | ||||