ZHCSQ50E November 1998 – March 2022 CD54HC243 , CD74HC243 , CD74HCT243
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS(1) | VCC (V) | 25°C | -40°C to 85°C | -55°C to 125°C | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
| HC TYPES | |||||||||||
| VIH | High-level input voltage | 2 | 1.5 | 1.5 | 1.5 | V | |||||
| 4.5 | 3.15 | 3.15 | 3.15 | ||||||||
| 6 | 4.2 | 4.2 | 4.2 | ||||||||
| VIL | Low-level input voltage | 2 | 0.5 | 0.5 | 0.5 | V | |||||
| 4.5 | 1.35 | 1.35 | 1.35 | ||||||||
| 6 | 1.8 | 1.8 | 1.8 | ||||||||
| VOH | High-level output voltage CMOS loads |
IOH = – 20μA | 2 | 1.9 | 1.9 | 1.9 | V | ||||
| IOH = – 20μA | 4.5 | 4.4 | 4.4 | 4.4 | |||||||
| IOH = – 20μA | 6 | 5.9 | 5.9 | 5.9 | |||||||
| High-level output voltage TTL loads |
IOH = – 6mA | 4.5 | 3.98 | 3.84 | 3.7 | ||||||
| IOH = – 7.8mA | 6 | 5.48 | 5.34 | 5.2 | |||||||
| VOL | Low-level output voltage CMOS loads |
IOL = 20μA | 2 | 0.1 | 0.1 | 0.1 | V | ||||
| IOL = 20μA | 4.5 | 0.1 | 0.1 | 0.1 | |||||||
| IOL = 20μA | 6 | 0.1 | 0.1 | 0.1 | |||||||
| Low-level output voltage TTL |
IOL = 6mA | 4.5 | 0.26 | 0.33 | 0.4 | ||||||
| IOL = 7.8mA | 6 | 0.26 | 0.33 | 0.4 | |||||||
| II | Input leakage current | VCC or GND | 6 | ±0.1 | ±1 | ±1 | µA | ||||
| ICC | Supply Current | VCC or GND | 6 | 8 | 80 | 160 | µA | ||||
| IOZ | Three-state leakage current | VIL or VIH | 6 | ±0.5 | ±0.5 | ±10 | µA | ||||
| HCT TYPES | |||||||||||
| VIH | High-level input voltage | 4.5 to 5.5 | 2 | 2 | 2 | V | |||||
| VIL | Low-level input voltage | 4.5 to 5.5 | 0.8 | 0.8 | 0.8 | V | |||||
| VOH | High-level
output voltage CMOS loads |
IOH = – 20μA | 4.5 | 4.4 | 4.4 | 4.4 | V | ||||
| High-level
output voltage TTL loads |
IOH = – 6mA | 4.5 | 3.98 | 3.84 | 3.7 | ||||||
| VOL | Low-level
output voltage CMOS loads |
IOL = 20μA | 4.5 | 0.1 | 0.1 | 0.1 | V | ||||
| Low-level
output voltage TTL loads |
IOL = 6mA | 4.5 | 0.26 | 0.33 | 0.4 | ||||||
| II | Input leakage current | VCC to GND | 5.5 | ±0.1 | ±1 | ±1 | µA | ||||
| ICC | Supply current | VCC or GND | 5.5 | 8 | 80 | 160 | µA | ||||
| ∆ICC(2)(3) | Additional supply current per input pin | One of An or Bn | 4.5 to 5.5 | 100 | 396 | 495 | 539 | µA | |||
| One of OEA or OEB | 4.5 to 5.5 | 100 | 216 | 270 | 294 | ||||||
| IOZ | Three-state leakage current | VIL or VIH | 5.5 | ±0.5 | ±5 | ±10 | µA | ||||