ZHCSRI8D November 1997 – April 2021 CD54HC125 , CD74HC125
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | FROM | TO | TEST CONDITIONS | VCC | Operating free-air temperature (TA) | UNIT | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 25°C | –40°C to 85°C | –55°C to 125°C | |||||||||||||
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||||
| tpd | Propagation delay | A | Y | CL = 50 pF | 2 V | 100 | 125 | 150 | ns | ||||||
| 4.5 V | 20 | 25 | 30 | ||||||||||||
| 6 V | 17 | 21 | 26 | ||||||||||||
| A | Y | CL = 15 pF | 5 V | 8 | |||||||||||
| ten | Enable delay | OE | Y | CL = 50 pF | 2 V | 125 | 155 | 190 | ns | ||||||
| 4.5 V | 25 | 31 | 38 | ||||||||||||
| 6 V | 21 | 26 | 32 | ||||||||||||
| CL = 15 pF | 5 V | 10 | |||||||||||||
| tdis | Disable delay | OE | Y | CL = 50 pF | 2 V | 125 | 155 | 190 | ns | ||||||
| 4.5 V | 25 | 31 | 38 | ||||||||||||
| 6 V | 21 | 26 | 32 | ||||||||||||
| CL = 15 pF | 5 V | 10 | |||||||||||||
| tt | Transition-time | Y | CL = 50 pF | 2 V | 60 | 75 | 90 | ns | |||||||
| 4.5 V | 12 | 15 | 18 | ||||||||||||
| 6 V | 10 | 13 | 15 | ||||||||||||