ZHCSL50B April 2004 – April 2020 CD74HC125-Q1
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | Operating free-air temperature (TA) | UNIT | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| 25°C | -40°C to 125°C | ||||||||||
| MIN | TYP | MAX | MIN | TYP | MAX | ||||||
| VOH | High-level output voltage | VI = VIH or VIL | IOH = -20 µA | 2 V | 1.9 | 1.9 | V | ||||
| 4.5 V | 4.4 | 4.4 | |||||||||
| 6 V | 5.9 | 5.9 | |||||||||
| IOH = -6 mA | 4.5 V | 3.98 | 3.7 | ||||||||
| IOH = -7.8 mA | 6 V | 5.48 | 5.2 | ||||||||
| VOL | Low-level output voltage | VI = VIH or VIL | IOL = 20 µA | 2 V | 0.1 | 0.1 | V | ||||
| 4.5 V | 0.1 | 0.1 | |||||||||
| IOL = 20 µA | 6 V | 0.1 | 0.1 | ||||||||
| IOL = 6 mA | 4.5 V | 0.26 | 0.4 | ||||||||
| IOL = 7.8 mA | 6 V | 0.26 | 0.4 | ||||||||
| II | Input leakage current | VI = VCC or GND | 6 V | ±0.1 | ±1 | µA | |||||
| ICC | Supply current | VI = VCC or GND | IO = 0 mA | 6 V | 8 | 160 | µA | ||||
| IOZ | Off-state output current | VI = VIL or VIH | 6 V | ±0.5 | ±10 | µA | |||||
| Ci | Input capacitance | 2 V to 6 V | 10 | 10 | pF | ||||||
| CO | Output capacitance | 3-state | 20 | 20 | pF | ||||||