ZHCSRI2D August 1997 – April 2021 CD54HC08 , CD74HC08
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | VCC | Operating free-air temperature (TA) | UNIT | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 25°C | –40°C to 85°C | –55°C to 125°C | ||||||||||||
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
| VOH | High-level output voltage | VI = VIH or VIL | IOH = –20 µA | 2 V | 1.9 | 1.9 | 1.9 | V | ||||||
| 4.5 V | 4.4 | 4.4 | 4.4 | |||||||||||
| 6 V | 5.9 | 5.9 | 5.9 | |||||||||||
| IOH = –4 mA | 4.5 V | 3.98 | 3.84 | 3.7 | ||||||||||
| IOH = –5.2 mA | 6 V | 5.48 | 5.34 | 5.2 | ||||||||||
| VOL | Low-level output voltage | VI = VIH or VIL | IOL = 20 µA | 2 V | 0.1 | 0.1 | 0.1 | V | ||||||
| 4.5 V | 0.1 | 0.1 | 0.1 | |||||||||||
| 6 V | 0.1 | 0.1 | 0.1 | |||||||||||
| IOL = 4 mA | 4.5 V | 0.26 | 0.33 | 0.4 | ||||||||||
| IOL = 5.2 mA | 6 V | 0.26 | 0.33 | 0.4 | ||||||||||
| II | Input leakage current | VI = VCC or 0 | 6 V | ±0.1 | ±1 | ±1 | µA | |||||||
| ICC | Supply current | VI = VCC or 0 | IO = 0 | 6 V | 2 | 20 | 40 | µA | ||||||
| Ci | Input capacitance | 5 V | 10 | 10 | 10 | pF | ||||||||