ZHCSWW3E November 1998 – August 2024 CD54AC74 , CD74AC74
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| −55°C to 125°C | −40°C to 85°C | UNIT | |||||
|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | ||||
| fclock | Clock frequency | 79 | 90 | MHz | |||
| tw | Pulse duration | PRE or CLR low | 5.6 | 4.9 | ns | ||
| CLK | 6.3 | 5.5 | |||||
| tsu | Setup time | Data | 4.9 | 4.3 | ns | ||
| PRE or CLR inactive | ns | ||||||
| th | Hold time | Data after CLK↑ | 0 | 0 | ns | ||
| trec | Recovery time, before CLK↑ | CLR↑ or PRE↑ | 4.7 | 4.1 | ns | ||