ZHCSU06C November 1998 – April 2024 CD54AC164 , CD54ACT164 , CD74AC164 , CD74ACT164
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | VCC (V) | -40°C TO 85°C | -55°C TO 125°C | UNITS | |||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
AC TYPES | |||||||
fMAX | Max. Clock Frequency | 1.5 | 7 | - | 6 | - | MHz |
3.3(1) | 62 | - | 54 | - | MHz | ||
5(2) | 86 | - | 75 | - | MHz | ||
tW | MR Pulse Width | 1.5 | 49 | - | 56 | - | ns |
3.3 | 5.5 | - | 6.3 | - | ns | ||
5 | 3.9 | - | 4.5 | - | ns | ||
tW | CP Pulse Width | 1.5 | 73 | - | 84 | - | ns |
3.3 | 8.2 | - | 9.4 | - | ns | ||
5 | 5.9 | - | 6.7 | - | ns | ||
tSU | Set-up Time | 1.5 | 27 | - | 31 | - | ns |
3.3 | 3.1 | - | 3.5 | - | ns | ||
5 | 2.2 | - | 2.5 | - | ns | ||
tH | Hold Time | 1.5 | 27 | - | 31 | - | ns |
3.3 | 3.1 | - | 3.5 | - | ns | ||
5 | 2.2 | - | 2.5 | - | ns | ||
tREM | MR to CP Removal Time | 1.5 | 1 | - | 1 | - | ns |
3.3 | 1 | - | 1 | - | ns | ||
5 | 1 | - | 1 | - | ns | ||
ACT TYPES | |||||||
fMAX | Max. Clock Frequency | 5(2) | 80 | - | 70 | - | MHz |
tW | MR Pulse Width | 5 | 3.9 | - | 4.5 | - | ns |
tW | CP Pulse Width | 5 | 6.2 | - | 7.1 | - | ns |
tSU | Set-up Time | 5 | 2.2 | - | 2.5 | - | ns |
tH | Hold Time | 5 | 2.6 | - | 3 | - | ns |
tREM | MR to CP Removal Time | 5 | 0 | - | 0 | - | ns |