ZHCSPO7E February 2001 – June 2022 CD54HCT573 , CD74HCT573
PRODUCTION DATA
| PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE | TA = 25°C | TA = −55°C to 125°C | TA = −40°C to 85°C | UNIT | |||
|---|---|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | MIN | MAX | |||||
| tpd | D | Q | CL = 50 pF | 35 | 53 | 44 | ns | |||
| LE | 35 | 53 | 44 | |||||||
| ten | OE | Q | CL = 50 pF | 35 | 53 | 44 | ns | |||
| tdis | OE | Q | CL = 50 pF | 35 | 53 | 44 | ns | |||
| tt | Q | CL = 50 pF | 12 | 18 | 15 | ns | ||||