ZHCSP97E September   1997  – April 2022 CD54HCT390 , CD74HC390 , CD74HCT390

PRODUCTION DATA  

  1. 1 特性
  2. 2 说明
  3. 3 Revision History
  4. 4 Pin Configuration and Functions
  5. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions (1)
    3. 5.3 Thermal Information
    4. 5.4 Electrical Characteristics
    5. 5.5 Prerequisite for Switching Characteristics
    6. 5.6 Switching Characteristics
  6. 6 Parameter Measurement Information
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Device Functional Modes
  8. 8 Power Supply Recommendations
  9. 9 Layout
    1. 9.1 Layout Guidelines
  10. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 接收文档更新通知
    3. 10.3 支持资源
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 术语表
  11. 11Mechanical, Packaging, and Orderable Information

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • J|16
散热焊盘机械数据 (封装 | 引脚)
订购信息

Overview

The CD74HC390 and ’HCT390 dual 4-bit decade ripple counters are high-speed silicon-gate CMOS devices and are pin compatible with low-power Schottky TTL (LSTTL). These devices are divided into four separately clocked sections. The counters have two divide-by-2 sections and two divide-by-5 sections. These sections are normally used in a BCD decade or bi-quinary configuration, since they share a common controller reset (nCLR). If the two controller reset inputs (1CLR and 2CLR) are used to simultaneously clear all 8 bits of the counter, a number of counting configurations are possible within one package. The separate clock inputs (nCLKA and nCLKB) of each section allow ripple counter or frequency division applications of divide-by-2, 4, 5, 10, 20, 25, 50, or 100. Each section is triggered by the High-to-Low transition of the input pulses (nCLKA and nCLKB).

For BCD decade operation, the nQA output is connected to the nCLKB input of the divide-by-5 section. For bi-quinary decade operation, the nQD output is connected to the nCLKA input and nQA becomes the decade output.

The controller reset inputs (1CLR and 2CLR) are active-High asynchronous inputs to each decade counter which operates on the portion of the counter identified by the “1” and “2” prefixes in the pin configuration. A High level on the nCLR input overrides the clock and sets the four outputs Low.