ZHCSOC9 June 2020 CD54HCT20 , CD74HCT20
PRODUCTION DATA
| PARAMETER | FROM | TO | TEST CONDITIONS | VCC | Operating free-air temperature (TA) | UNIT | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 25°C | –40°C to 85°C | –55°C to 125°C | |||||||||||||
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||||
| tpd | Propagation delay | A, B, C, or D | Y | CL = 50 pF | 4.5 V | 28 | 35 | 42 | ns | ||||||
| Y | CL = 15 pF | 5 V | 11 | ||||||||||||
| tt | Transition-time | Y | CL = 50 pF | 4.5 V | 15 | 19 | 22 | ns | |||||||