ZHCSO56E January 1998 – May 2021 CD54HC74 , CD74HC74
PRODUCTION DATA
| PARAMETER | FROM | TO | TEST CONDITIONS | VCC | Operating free-air temperature (TA) | UNIT | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 25°C | –40°C to 85°C | –55°C to 125°C | |||||||||||||
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||||
| tpd | Propagation delay | CP | Q, Q | CL = 50 pF | 2 V | 175 | 220 | 265 | ns | ||||||
| 4.5 V | 35 | 44 | 53 | ||||||||||||
| 6 V | 30 | 37 | 45 | ||||||||||||
| CL = 15 pF | 5 V | 14 | |||||||||||||
| R, S | Q, Q | CL = 50 pF | 2 V | 200 | 250 | 300 | |||||||||
| 4.5 V | 40 | 50 | 60 | ||||||||||||
| 6 V | 34 | 43 | 51 | ||||||||||||
| CL = 15 pF | 5 V | 17 | |||||||||||||
| tt | Transition-time | Y | CL = 50 pF | 2 V | 75 | 95 | 110 | ns | |||||||
| 4.5 V | 15 | 19 | 22 | ||||||||||||
| 6 V | 13 | 16 | 19 | ||||||||||||