ZHCSPK9C February 2001 – May 2022 CD54HC573 , CD74HC573
PRODUCTION DATA
TA = 25°C | TA = –55°C to 125°C | TA = –40°C to 85°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | ||||
VCC | Supply voltage | 2 | 6 | 2 | 6 | 2 | 6 | V | |
VIH | High-level input voltage | VCC = 2 V | 1.5 | 1.5 | 1.5 | V | |||
VCC = 4.5 V | 3.15 | 3.15 | 3.15 | ||||||
VCC = 6 V | 4.2 | 4.2 | 4.2 | ||||||
VIL | Low-level input voltage | VCC = 2 V | 0.5 | 0.5 | 0.5 | V | |||
VCC = 4.5 V | 1.35 | 1.35 | 1.35 | ||||||
VCC = 6 V | 1.8 | 1.8 | 1.8 | ||||||
VI | Input voltage | 0 | VCC | 0 | VCC | 0 | VCC | V | |
VO | Output voltage | 0 | VCC | 0 | VCC | 0 | VCC | V | |
tt | Input transition (rise and fall) time | VCC = 2 V | 1000 | 1000 | 1000 | ns | |||
VCC = 4.5 V | 500 | 500 | 500 | ||||||
VCC = 6 V | 400 | 400 | 400 |