ZHCSPS2E November 1998 – October 2022 CD54HC534 , CD54HC564 , CD54HCT534 , CD54HCT564 , CD74HC534 , CD74HC564 , CD74HCT534 , CD74HCT564
PRODUCTION DATA
| PARAMETER | VCC (V) | 25℃ | –40℃ to 85℃ | –55℃ to 125℃ | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||
| HC TYPES | ||||||||||
| tPLH, tPHL | Propagation delay clock to output | 2 | 165 | 205 | 250 | ns | ||||
| 4.5 | 13(3) | 33 | 41 | 50 | ||||||
| 6 | 28 | 35 | 43 | |||||||
| tPL, tPHZ | Output disable to Q (534) | 2 | 150 | 190 | 225 | ns | ||||
| 4.5 | 12(3) | 30 | 38 | 45 | ||||||
| 6 | 26 | 33 | 38 | |||||||
| tPLZ, tPHZ | Output disable to Q (564) | 2 | 135 | 170 | 205 | ns | ||||
| 4.5 | 12(3) | 27 | 34 | 41 | ||||||
| 6 | 23 | 29 | 35 | |||||||
| tPZL, tPZH | Output enable to Q | 2 | 150 | 190 | 225 | ns | ||||
| 4.5 | 12(3) | 30 | 38 | 45 | ||||||
| 6 | 26 | 33 | 38 | |||||||
| fMAX | Maximum clock frequency | 5 | 60(4) | MHz | ||||||
| tTHL, tTLH | Output transition time | 2 | 60 | 75 | 90 | ns | ||||
| 4.5 | 12 | 15 | 18 | |||||||
| 6 | 10 | 13 | 15 | |||||||
| CI | Input capacitance | 10 | 10 | 10 | 10 | pF | ||||
| CO | Three-state output capacitance | 20 | 20 | 20 | 20 | pF | ||||
| CPD | Power dissipation capacitance(1)(2) | 5 | 32 | pF | ||||||
| HCT TYPES | ||||||||||
| tPHL, tPLH | Propagation delay clock to output | 4.5 | 14(3) | 35 | 44 | 53 | ns | |||
| tPLZ, tPHZ | Output disable to Q | 4.5 | 12(3) | 30 | 38 | 45 | ns | |||
| tPHL, tPZH | Output enable to Q | 4.5 | 14(3) | 35 | 44 | 53 | ns | |||
| fMAX | Maximum clock frequency | 5 | 50(4) | MHz | ||||||
| tTLH, tTHL | Output transition time | 4.5 | 12 | 15 | 18 | ns | ||||
| CI | Input capacitance | 10 | 10 | 10 | 10 | pF | ||||
| CO | Three-state output capacitance | 20 | 20 | 20 | 20 | pF | ||||
| CPD | Power dissipation capacitance(1)(2) | 5 | 36 | pF | ||||||