ZHCSQW1E December 1998 – August 2022 CD54HC4511 , CD74HC4511 , CD74HCT4511
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | TA = −55°C to 125°C | TA= – 40°C to 85°C | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||||
| VOH | High level output voltage | VI = VIH or VIL | IOH = −20 μA | 4.5 V | 4.4 | 4.4 | 4.4 | V | ||||
| IOH = −4 mA | 3.98 | 3.7 | 3.84 | |||||||||
| VOL | Low level output voltage | VI = VIH or VIL | IOL = 20 μA | 4.5 V | 0.1 | 0.1 | 0.1 | |||||
| IOL = 4 mA | 0.26 | 0.4 | 0.33 | |||||||||
| II | Input leakage current V | VI = VCC to GND | 5.5 V | ±0.1 | ±1 | ±1 | μA | |||||
| ICC | Supply current | VI = VCC or 0, | IO = 0 | 5.5 V | 8 | 160 | 80 | μA | ||||
| ΔICC(1) | Supply-Current Change | LT, LE inputs held at VCC – 2.1 V | 4.5 V to 5.5 V | 100 | 540 | 735 | 675 | μA | ||||
| BL, Dn inputs held at VCC – 2.1 V | 100 | 108 | 147 | 135 | ||||||||
| Ci | Input Capacitance | 10 | 10 | 10 | pF | |||||||