ZHCSQA3F November 1997 – March 2022 CD54HC4094 , CD74HC4094 , CD74HCT4094
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VCC | Supply voltage range | HC types | 2 | 6 | V | |
| HCT types | 4.5 | 5.5 | ||||
| VI, VO | Input or output voltage | 0 | VCC | V | ||
| tt | Input rise and fall time | 2 V | 1000 | ns | ||
| 4.5 V | 500 | |||||
| 6 V | 400 | |||||
| TA | Temperature range | –55 | 125 | °C | ||