ZHCSPQ6C February 2001 – May 2022 CD54HC373 , CD74HC373
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 2 | 6 | V | |
VIH | High-level input voltage | VCC = 2 V | 1.5 | V | |
VCC = 4.5 V | 3.15 | ||||
VCC = 6 V | 4.2 | ||||
VIL | Low-level input voltage | VCC = 2 V | 0.5 | V | |
VCC = 4.5 V | 1.35 | ||||
VCC = 6 V | 1.8 | ||||
VI | Input voltage | 0 | VCC | V | |
VO | Output voltage | 0 | VCC | V | |
tt | Input transition (rise and fall) time | VCC = 2 V | 1000 | ns | |
VCC = 4.5 V | 500 | ||||
VCC = 6 V | 400 | ||||
TA | Operating free-air temperature | –55 | 125 | °C |