ZHCSQT9D November 1997 – July 2022 CD54HC365 , CD54HC366 , CD54HCT365 , CD74HC365 , CD74HC366 , CD74HCT365
PRODUCTION DATA
| MIN | MAX | UNIT | ||||
|---|---|---|---|---|---|---|
| VCC | Supply voltage range | HC Types | 2 | 6 | V | |
| HCT Types | 4.5 | 5.5 | V | |||
| VI, VO | DC input or output voltage | 0 | VCC | V | ||
| Input rise and fall time | 2 V | 1000 | ns | |||
| 4.5 V | 500 | |||||
| 6 V | 400 | |||||
| TA | Temperature range | -55 | 125 | ℃ | ||