ZHCSQT9D November 1997 – July 2022 CD54HC365 , CD54HC366 , CD54HCT365 , CD74HC365 , CD74HC366 , CD74HCT365
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC (V) | 25℃ | 40℃ to 85℃ | 55℃ to 125℃ | UNIT | |||
|---|---|---|---|---|---|---|---|---|---|
| TYP | MAX | MAX | MAX | ||||||
| HC TYPES | |||||||||
| tPLH, tPHL | Propagation delay, data to outputs HC/HCT 365 |
CL = 50 pF | 2 | 105 | 130 | 160 | ns | ||
| 4.5 | 21 | 26 | 32 | ns | |||||
| 6 | 18 | 22 | 27 | ns | |||||
| CL = 15 pF | 5 | 8 | ns | ||||||
| tPLH, tPHL | Propagation delay, data to outputs HC 366 |
CL = 50 pF | 2 | 110 | 140 | 165 | ns | ||
| 4.5 | 22 | 28 | 33 | ns | |||||
| 6 | 19 | 24 | 28 | ns | |||||
| CL = 15 pF | 5 | 9 | ns | ||||||
| tPLH, tPHL | Propagation delay time, output enable and disable to outputs | CL = 50 pF | 2 | 150 | 190 | 225 | ns | ||
| 4.5 | 30 | 38 | 45 | ns | |||||
| 6 | 26 | 33 | 38 | ns | |||||
| CL = 15 pF | 5 | 12 | ns | ||||||
| tTLH, tTHL | Output transition time | CL = 50 pF | 2 | 60 | 75 | 90 | ns | ||
| 4.5 | 12 | 15 | 18 | ns | |||||
| 6 | 10 | 13 | 15 | ns | |||||
| CI | Input capacitance | 10 | 10 | 10 | pF | ||||
| CO | Three-state ouput capacitance | 20 | 20 | 20 | pF | ||||
| CPD | Power dissipation capacitance(1)(2) | 5 | 40 | pF | |||||
| HCT TYPES | |||||||||
| tPLH, tPHL | Propagation delay, data to outputs HC/HCT 365 |
CL = 50 pF | 4.5 | 25 | 31 | 38 | ns | ||
| ns | |||||||||
| CL = 15 pF | 5 | 9 | ns | ||||||
| ns | |||||||||
| tPLH, tPHL | Propagation delay, data to outputs HC 366 |
CL = 50 pF | 4.5 | 27 | 34 | 41 | ns | ||
| CL = 15 pF | 5 | 11 | ns | ||||||
| tPLH, tPHL | Propagation delay time, output enable and disable to ouputs | CL = 50 pF | 4.5 | 35 | 44 | 53 | ns | ||
| CL = 15 pF | 5 | 14 | ns | ||||||
| tTLH, tTHL | Output transition time | CL = 50 pF | 4.5 | 12 | 15 | 18 | ns | ||
| CIN | Input capacitance | 10 | 10 | 10 | pF | ||||
| CO | Three-stage capacitance | 20 | 20 | 20 | pF | ||||
| CPD | Power dissipation capacitance(1)(2) | 5 | 42 | pF | |||||