ZHCSRI6D August 1997 – April 2021 CD54HC27 , CD74HC27
PRODUCTION DATA
The inputs and outputs to this device have both positive and negative clamping diodes as depicted in #CLAMPDIODESIMG.
Voltages beyond the values specified in the Absolute Maximum Ratings table can cause damage to the device. The recommended input and output voltage ratings may be exceeded if the input and output clamp-current ratings are observed.
Figure 8-1 Electrical Placement of Clamping Diodes for Each Input and Output