ZHCSQ50E November 1998 – March 2022 CD54HC243 , CD74HC243 , CD74HCT243
PRODUCTION DATA
| PARAMETER | VCC (V) | 25°C | -40°C to 85°C | -55°C to 125°C | UNIT | ||
|---|---|---|---|---|---|---|---|
| TYP | MAX | MAX | MAX | ||||
| HC TYPES | |||||||
| tpd | Propagation delay data to outputs | 2 | 90 | 115 | 135 | ns | |
| 4.5 | 7(1) | 18 | 23 | 27 | |||
| 6 | 15 | 20 | 23 | ||||
| tPZL, tPZH | Output high-Z, to high level to low level | 2 | 150 | 190 | 225 | ns | |
| 4.5 | 12(1) | 30 | 38 | 45 | |||
| 6 | 26 | 33 | 38 | ||||
| tPHZ, tPLZ | Output high level, output low level to high-Z | 2 | 150 | 190 | 225 | ns | |
| 4.5 | 12(1) | 30 | 38 | 45 | |||
| 6 | 26 | 33 | 38 | ||||
| tt | Output transition times | 2 | 60 | 75 | 90 | ns | |
| 4.5 | 12 | 15 | 18 | ||||
| 6 | 10 | 13 | 15 | ||||
| Ci | Input capacitance | 10 | 10 | 10 | pF | ||
| CO | Three-state output capacitance | 20 | 20 | 20 | pF | ||
| Cpd(2)(3) | Power dissipation capacitance | 5 | 80 | pF | |||
| HCT TYPES | |||||||
| tpd | Propagation delay data to outputs | 4.5 | 9(1) | 22 | 28 | 33 | ns |
| tPZH, tPLZ | Output high-Z to high level to low level | 4.5 | 14(1) | 34 | 43 | 51 | ns |
| tPHZ, tPLZ | Output high level, output low level to high-Z | 4.5 | 14(1) | 35 | 44 | 53 | ns |
| tt | Output transition times | 4.5 | 12 | 15 | 18 | ns | |
| Ci | Input capacitance | 10 | 10 | 10 | pF | ||
| CO | Three-state output capacitance | 20 | 20 | 20 | pF | ||
| Cpd(2)(3) | Power dissipation capacitance | 5 | 91 | pF | |||