ZHCSRI2D August 1997 – April 2021 CD54HC08 , CD74HC08
PRODUCTION DATA
The inputs and outputs to this device have both positive and negative clamping diodes as depicted in Figure 8-1.
Voltages beyond the values specified in the Section 6.1 table can cause damage to the device. The recommended input and output voltage ratings may be exceeded if the input and output clamp-current ratings are observed.
Figure 8-1 Electrical Placement of Clamping Diodes for Each Input and Output