ZHCSS46D January 2001 – August 2024 CD54ACT04 , CD74ACT04
PRODMIX
| TA = 25°C | − 40°C to 85°C | − 55°C to 125°C | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | MIN | MAX | ||||
| VCC | Supply voltage | 4.5 | 5.5 | 4.5 | 5.5 | 4.5 | 5.5 | V | |
| VIH | High-level input voltage | 2 | 2 | 2 | V | ||||
| VIL | Low-level input voltage | 0.8 | 0.8 | 0.8 | V | ||||
| VI | Input voltage | 0 | VCC | 0 | VCC | 0 | VCC | V | |
| VO | Output voltage | 0 | VCC | 0 | VCC | 0 | VCC | V | |
| IOH | High-level output current | − 24 | − 24 | − 24 | mA | ||||
| IOL | Low-level output current | 24 | 24 | 24 | mA | ||||
| ∆t/∆v | Input transition rise or fall rate | 10 | 10 | 10 | ns/V | ||||