ZHCSWW3E November 1998 – August 2024 CD54AC74 , CD74AC74
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | −55°C to 125°C | −40°C to 85°C | UNIT | ||
|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | ||||
| fmax | 9 | 10 | MHz | ||||
| tPLH | CLK | Q or Q | 125 | 114 | ns | ||
| tPHL | 125 | 114 | |||||
| tPLH | PRE or CLR | Q or Q | 132 | 120 | ns | ||
| tPHL | 144 | 131 | |||||