ZHCSSO8E January 2001 – August 2024 CD54AC04 , CD74AC04
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | -40°C TO 85 °C | -55 °C TO 125°C | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | MIN | MAX | |||||
| VOH | VI = VIH or VIL | IOH = -50 μΑ | 1.5 V | 1.4 | 1.4 | 1.4 | V | |||
| 3 V | 2.9 | 2.9 | 2.9 | |||||||
| 4.5 V | 4.4 | 4.4 | 4.4 | |||||||
| IOH = -4 mA | 3 V | 2.58 | 2.48 | 2.4 | ||||||
| IOH = -24 mA | 4.5 V | 3.94 | 3.8 | 3.7 | ||||||
| IOH = -50 mA(1) | 5.5 V | 3.85 | ||||||||
| IOH = -75 mA(1) | 5.5 V | 3.85 | ||||||||
| VOL | VI = VIH or VIL | IOL = 50 μA | 1.5 V | 0.1 | 0.1 | 0.1 | V | |||
| 3 V | 0.1 | 0.1 | 0.1 | |||||||
| 4.5 V | 0.1 | 0.1 | 0.1 | |||||||
| IOL = 12 mA | 3 V | 0.36 | 0.44 | 0.5 | ||||||
| IOL = 24 mA | 4.5 V | 0.36 | 0.44 | 0.5 | ||||||
| IOL = 50 mA(1) | 5.5 V | 1.65 | ||||||||
| IOL = 75 mA(1) | 5.5 V | 1.65 | ||||||||
| II | VI = VCC or GND | 5.5 V | ±0.1 | ±1 | ±1 | μA | ||||
| ICC | VI = VCC or GND, | IO = 0 | 5.5 V | 4 | 40 | 80 | μA | |||
| Ci | 10 | 10 | 10 | PF | ||||||