ZHCSJC5E November   1998  – January 2019 CD4069UB

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
    1.     Device Images
      1.      CD4069UB 功能框图
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
    5. 6.5 Electrical Characteristics – Dynamic
    6. 6.6 Electrical Characteristics – Static
    7. 6.7 Typical Characteristics
  7. 7 Parameter Measurement Information
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
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 器件支持
      1. 12.1.1 第三方产品免责声明
    2. 12.2 文档支持
      1. 12.2.1 相关文档
    3. 12.3 社区资源
    4. 12.4 商标
    5. 12.5 静电放电警告
    6. 12.6 术语表
  13. 13机械、封装和可订购信息

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • J|14
散热焊盘机械数据 (封装 | 引脚)
订购信息

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VDD DC supply-voltage (voltages referenced to VSS terminal) –0.5 20 V
VI Input voltage, all inputs –0.5 VDD + 0.5 V
IIK DC input current, any one input –10 10 mA
PD Power dissipation per package –55°C to 100°C 500 mW
100°C to 125°C 12 200
Device dissipation per output transistor Full range (all package types) 100 mW
Lead temperature(2) 265 °C
TJ Junction temperature 150 °C
Tstg Storage temperature –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
During soldering at distance 1/16 inch ± 1/32 inch (1.59 mm ± 0.79 mm) from case for 10 s maximum