ZHCSKT0J November 1998 – August 2024 CD4066B
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VDD – VSS(1) | Power supply voltage differential | 3 | 18 | V | ||
| VDD | Positive power supply voltage | 3 | 18 | V | ||
| VS or VD | Signal path input/output voltage (source or drain pin) (Sx, D) | VSS | VDD | V | ||
| VSEL or VEN | Address or enable pin voltage | 0 | VDD | V | ||
| IS or ID (CONT) | Source or drain continuous current (Sx, D) | –10 | 10 | mA | ||
| TA | Ambient temperature | –55 | 125 | °C | ||