ZHCSO69D November 1998 – July 2021 CD4027B
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VDD | DC Supply Voltage Range | Voltages referenced to VSS Terminal | –0.5 | 20 | V |
| All Inputs | Input Voltage Range | –0.5 | VDD + 0.5 | V | |
| Any One Input | DC Input Current | ±10 | mA | ||
| PD | Power Dissipation per Package | For TA = –55°C to + 100°C | 500 | mW | |
| For TA = +100°C to +125°C | 12mW/°C | 200 | mW | ||
| Device Dissipation per Output Transistor | For TA = Full package-temperature range (all package types) | 100 | mW | ||
| TA | Operating- Temperature Range | –55 | 125 | °C | |
| Tstg | Storage temperature | –65 | 150 | °C | |
| Lead Temperatur (During Soldering) | At distance 1/16 ± 1/32 inch (1.59 ± 0.79mm) from case for 10s max |
265 | °C | ||