ZHCSWE5E November 1998 – August 2024 CD4016B
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
Figure 4-5 On-state Characteristics
for 1 of 4 Switches with vDD =+10V, vSS = 0V.
Figure 4-7 On-state Characteristics
as a Function of Temp. for 1 of 4 Switches with vDD = +5V,
vSS = − 5V.
Figure 4-4 On-state Characteristics
for 1 of 4 Switches with vDD = +15V, vSS = 0V.
Figure 4-6 On-state Characteristics
for 1 of 4 Switches with vDD = +7.5V, vSS= −
7.5V.
Figure 4-8 Determination of
Ron As a Test Condition for Control Input High Voltage
Specification.